Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
F Type Rigid Hubs, Solid & Rough Stock Bore - Exposed and Shrouded Bolt Designs

For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

Unit of Measure
Items
FRR Type Gear Coupling

F Type Rigid Hubs, Solid & Rough Stock Bores - Exposed and Shrouded Bolt Designs

FRR Type Gear Coupling

F Type Rigid Hubs, Solid & Rough Stock Bores - Exposed and Shrouded Bolt Designs

FRR Type Gear Coupling

F Type Rigid Hubs, Solid & Rough Stock Bores - Exposed and Shrouded Bolt Designs

FRR Type Gear Coupling

F Type Rigid Hubs, Solid & Rough Stock Bores - Exposed and Shrouded Bolt Designs

FRR Type Gear Coupling

F Type Rigid Hubs, Solid & Rough Stock Bores - Exposed and Shrouded Bolt Designs
Description  N/A F-1S-HUB RGD-W/CENTER N/A F-1E-HUB RGD-W/CENTER N/A F-1.5S-HUB RGD-W/CENTER N/A F-1.5E-HUB RGD-W/CENTER N/A F-2S-HUB RGD-W/CENTER
Size N/A 1 N/A 1 N/A 1 1/2 N/A 1 1/2 N/A 2
Hub Style N/A Shrouded Bolt N/A Exposed Bolt N/A Shrouded Bolt N/A Exposed Bolt N/A Shrouded Bolt
Nominal Torque N/A 7600 in·lb850 N·m N/A 7600 in·lb850 N·m N/A 18900 in·lb2140 N·m N/A 18900 in·lb2140 N·m N/A 31500 in·lb3560 N·m
Max Speed (Unbalanced) N/A 6000 rpm N/A 6000 rpm N/A 5500 rpm N/A 5500 rpm N/A 5000 rpm
Type N/A Gear Coupling Hubs
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A No Setscrew
Length thru Bore N/A 1.560 in N/A 1.560 in N/A 1.840 in N/A 1.840 in N/A 2.280 in
Depth N/A 1.560 in39.62 mm N/A 1.560 in39.62 mm N/A 1.840 in46.74 mm N/A 1.840 in46.74 mm N/A 2.280 in57.91 mm
Style N/A Unbored
Color N/A Metallic
Bore Type N/A Rigid w/ Center
Max. Bore (Dimensions ID1/ID2) N/A 2.125 in56 mm N/A 2.125 in56 mm N/A 2.813 in76 mm N/A 2.813 in76 mm N/A 3.500 in95 mm
Dimension FD N/A 4.56 in115.82 mm N/A 4.56 in115.82 mm N/A 6.00 in152.40 mm N/A 6.00 in152.40 mm N/A 7.00 in177.80 mm
Dimension HD N/A 3.06 in77.72 mm N/A 3.06 in77.72 mm N/A 3.97 in100.84 mm N/A 3.97 in100.84 mm N/A 4.860 in123.44 mm
Coupling Type N/A Gear
Cubic inches N/A 32.43802 in³ N/A 32.43802 in³ N/A 66.24000 in³ N/A 66.24000 in³ N/A 111.72000 in³
Weight N/A 4.40 lb N/A 4.40 lb N/A 4.50 lb N/A 9.10 lb N/A 15.61 lb