The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
For use with FFR (Flex-Rigid) or FRR (Rigid-Rigid) couplings.
The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
The FRR Type coupling consists of two rigid hubs and one accessory kit. Exposed bolts (E) are also the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FRR Type coupling does not accommodate for any angular misalignment.
For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.
Items |
![]() 69790413564 F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design |
![]() 69790413973 F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design |
![]() 69790414562 F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design |
![]() 69790413974 F Type Rigid Hubs, Metric Bore & Keyway - Exposed Bolt Design |
||||
Description | N/A F-4E-HUB RGD-120MMN7-32X7.4MMKW | N/A F-5E-HUB RGD-175MMP7-45X10.4MMKW | N/A F-6E-HUB RGD-180MMM7-45X10.4MMKW | N/A F-5E-HUB RGD-200MMP7-45X10.4MMKW | ||||
Bore Size | N/A 120.00 mm | N/A 175.00 mm | N/A 180 mm | N/A 200 mm | ||||
Hub Style | N/A Exposed Bolt | |||||||
Type | N/A Gear Coupling Hubs | |||||||
Hub Material | N/A AISI 1045 | |||||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||||
Keyway Size (W x D) | N/A 32 x 7.4 mm | N/A 45 x 10.4 mm | N/A 45 x 10.4 mm | N/A 45 x 10.4 mm | ||||
Nominal Torque | N/A 24900 N·m220500 in·lb | N/A 49100 N·m434700 in·lb | N/A 84700 N·m749700 in·lb | N/A 49100 N·m434700 in·lb | ||||
Max Speed (Unbalanced) | N/A 3000 rpm | N/A 2500 rpm | N/A 2100 rpm | N/A 2500 rpm | ||||
Length thru Bore | N/A 4.440 mm112.78 in | N/A 5.690 mm144.53 in | N/A 7.41 mm188.21 in | N/A 5.690 mm144.53 in | ||||
Depth | N/A 4.440 in112.78 mm | N/A 5.690 in144.53 mm | N/A 7.41 in188.21 mm | N/A 5.690 in144.53 mm | ||||
Style | N/A Bored | |||||||
Color | N/A Metallic | |||||||
Bore Type | N/A Rigid w/ Keyway | |||||||
Max. Bore (Dimensions ID1/ID2) | N/A 6.500 in165.10 mm | N/A 8.750 in222.25 mm | N/A 10.500 in266.70 mm | N/A 8.750 in222.25 mm | ||||
Dimension FD | N/A 12.50 in317.50 mm | N/A 15.31 in388.87 mm | N/A 18.00 in457.20 mm | N/A 15.31 in388.87 mm | ||||
Dimension HD | N/A 9.250 in9.25 mm | N/A 11.560 in11.56 mm | N/A 14.000 in14.00 mm | N/A 11.560 in11.56 mm | ||||
Coupling Type | N/A Gear | |||||||
Weight | N/A 37.26 lb | N/A 137.58 lb | N/A 263.92 lb | N/A 119.18 lb | ||||
Cubic inches | N/A 693.75000 in³ | N/A 1333.71381 in³ | N/A 2238.84000 in³ | N/A 1333.71381 in³ | ||||
|