Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
The FHD type coupling consists of two flex hubs, two sleeves with bolt-on seal carriers and one accessory kit. This coupling is supplied with exposed bolts only.The FHD type coupling has heat treated bolts for greater strength. Designed for high torque low-speed applications that occur in mill operations.
Unit of Measure
Items
FHD-hub---slv-pict

Metallic-F Type Gear

FHD-hub---slv-pict

Metallic-F Type Gear

FHD-hub---slv-pict

Metallic-F Type Gear

FHD-hub---slv-pict

Metallic-F Type Gear

FHD-hub---slv-pict

Metallic-F Type Gear
Description  N/A FHD-12E-SLEEVE FEMALE-W/ENDCAP N/A FHD-12E-SLEEVE MALE-W/ENDCAP N/A FHD-10E-SLEEVE FEMALE-W/ENDCAP N/A FHD-10E-SLEEVE MALE-W/ENDCAP N/A FHD-8E-SLEEVE FEMALE-W/ENDCAP
Weight N/A 450 lb N/A 459 lb N/A 305 lb N/A 308 lb N/A 185 lb
Overall Length N/A 10.44 in265.2 mm N/A 10.76 in273.3 mm N/A 9.54 in242.3 mm N/A 9.79 in248.7 mm N/A 8.48 in215.4 mm
Dimension OD N/A 30.50 in774.7 mm N/A 30.50 in774.7 mm N/A 28.02 in711.7 mm N/A 28.02 in711.7 mm N/A 23.27 in591.1 mm