Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
Accessory Kits for All Standard Lovejoy Flanged Gear Coupling Types - Inch (Imperial) Bolts

For use with all Standard Lovejoy flanged gear coupling types (F, FFR, FRR, FA, FL, etc).

The Flanged Coupling Accessory Kits include a gasket and the required bolts to connect the two flanges of a flanged gear coupling together. For flex hubs, the flanges will be on the sleeve. For rigid hubs, the flange will be on the rigid hub.

Note 1: The standard exposed bolt ("E") kits are designed to connect two flanges that are also designated as exposed bolt("E") style. Shrouded bolt ("S") kits are designed to connect two shrouded bolt ("S") flanges. Please ensure the coupling flanges and accessory kit are of the same style (either "E" or "S").

Note 2: Accessory Kits DO NOT include gear coupling grease. Gear coupling grease is essential for satisfactory gear coupling operation, and must be purchased separately.

Unit of Measure
Items
F Type Flanged Sleeve Cut Away

Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc)

F Type Flanged Sleeve Cut Away

Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc)

F Type Flanged Sleeve Cut Away

Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc)

F Type Flanged Sleeve Cut Away

Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc)

F Type Flanged Sleeve Cut Away

Accessory Kits for Standard Lovejoy Flanged Gear Coupling Types (F, FFR, FRR, FA, FL, etc)
Description  N/A 1E-FLNG CP ACCY KIT N/A 1S-FLNG CP ACCY KIT N/A 1.5E-FLNG CP ACCY KIT N/A 1.5S-FLNG CP ACCY KIT N/A 2E-FLNG CP ACCY KIT
Width N/A 8.000 in
Depth N/A 1.00 in
Height N/A 6.000 in
Cubic inches N/A 48.00000 in³
Flange Style N/A Exposed Bolt N/A Shrouded Bolt N/A Exposed Bolt N/A Shrouded Bolt N/A Exposed Bolt
Type N/A Accessory Kit
Material N/A Steel
Application N/A Bolts for coupling sleeves
Number of Pieces N/A 13 N/A 13 N/A 17 N/A 17 N/A 13
Weight N/A 0.36 lb N/A 0.25 lb N/A 0.94 lb N/A 0.25 lb N/A 1.3 lb
Coupling Type N/A Gear