Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).

Unit of Measure
Items
FMM Type Mill Gear Coupling

FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

FMM Type Mill Gear Coupling

FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

FMM Type Mill Gear Coupling

FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

FMM Type Mill Gear Coupling

FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

FMM Type Mill Gear Coupling

FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore
Description  N/A FMM-1.5-HUB-602/802 MTR FRM N/A FMM-1.5-HUB-603/803&604/804-MTR FRM N/A FMM-2-HUB-602/802 MTR FRM N/A FMM-2-HUB-603/604&803/804-MTR FRM N/A FMM-2-HUB-406/606/806-MTR FRM
Bore Size (Dimension TB) N/A 1.7485 to 1.7495 in N/A 1.9980 to 1.9990 in N/A 1.7485 to 1.7495 in N/A 1.9980 to 1.9990 in N/A 2.4980 to 2.4990 in
Hub Style N/A Exposed Bolt
Type N/A Gear Coupling Hubs
Size N/A 1 1/2 N/A 1 1/2 N/A 2 N/A 2 N/A 2
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A No Setscrew
Keyway Size (W x D) N/A 1/2 x 1/4 in
Style N/A Mill Motor Hub Bored
Color N/A Metallic
Nominal Torque N/A 18900 in·lb N/A 18900 in·lb N/A 31500 in·lb N/A 31500 in·lb N/A 31500 in·lb
Max. Bore (Dimensions ID1/ID2) N/A 2.125 in56 mm N/A 2.125 in56 mm N/A 2.750 in73 mm N/A 2.750 in73 mm N/A 2.750 in73 mm
Max. Speed (Unbalanced) N/A 5500 rpm N/A 5500 rpm N/A 5000 rpm N/A 5000 rpm N/A 5000 rpm
Max. Speed (Balanced) N/A 8250.00 rpm N/A 8250.00 rpm N/A 7500.00 rpm N/A 7500.00 rpm N/A 7500.00 rpm
Dimension D N/A 3.970 in100.84 mm N/A 3.970 in100.84 mm N/A N/A 4.860 in123.44 mm N/A 4.860 in123.44 mm
Dimension FD N/A 6.00 in152.40 mm N/A 6.00 in152.40 mm N/A 7.00 in177.80 mm N/A 7.00 in177.80 mm N/A 7.00 in177.80 mm
Dimension G1 N/A 1.060 in26.92 mm N/A 1.130 in28.70 mm N/A N/A 1.130 in28.70 mm N/A 1.250 in31.75 mm
Dimension HD N/A 3.000 in76.20 mm N/A 3.000 in76.20 mm N/A 4.000 in101.60 mm N/A 4.000 in101.60 mm N/A 4.000 in101.60 mm
Dimension ID1 N/A 2.125 in53.98 mm N/A 2.125 in53.98 mm N/A N/A 2.750 in69.85 mm N/A 2.750 in69.85 mm
Dimension LTB1 N/A 3.000 in76.20 mm N/A 3.500 in88.90 mm N/A N/A 3.500 in88.90 mm N/A 4.000 in101.60 mm
Dimension TB N/A 1.7485 to 1.7495 in44.41 to 44.44 mm N/A 1.998 to 1.999 in50.75 to 50.77 mm N/A N/A 1.998 to 1.999 in50.75 to 50.77 mm N/A 2.498 to 2.499 in63.45 to 63.47 mm
Distance between Shaft Ends (Dimension BSE) N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm N/A N/A 0.130 in3.30 mm N/A 0.130 in3.30 mm
Coupling Type N/A Gear
AISE Motor Frame Size N/A 602/802 N/A 603/803 & 604/804 N/A 602/802 N/A 603/604 & 803/804 N/A 406/606/806
Weight N/A 4.31 lb N/A 4.00 lb N/A 10.40 lb N/A 10.79 lb N/A 9.91 lb
Cubic inches N/A 17.46000 in³ N/A 17.46000 in³ N/A 48.00000 in³ N/A 39.04000 in³ N/A 39.04000 in³