Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
FSHP Shear Pin Sets

These are re-order parts (shear pins) for a pre-existing special shear pin gear coupling.

Designed to limit and protect equipment against excessive torque or sudden shock loads.

Should you have a new gear coupling application that requires shear pins, please contact Lovejoy's application engineering department.

Unit of Measure
Items
F Type Flanged Sleeve Cut Away

FSHP Shear Pin Sets (Replacement Parts)

F Type Flanged Sleeve Cut Away

FSHP Shear Pin Sets (Replacement Parts)
Description  N/A FSHP-3-SHEAR PIN SET-30,000IN-LB N/A FSHP-3-SHEAR PIN SET-40,000IN-LB
Height N/A 6.000 in
Depth N/A 1.00 in
Width N/A 8.000 in
Cubic inches N/A 48.00000 in³
Type N/A Pin Set
Material N/A Steel
Color N/A Metallic
Style N/A Shear Pin Set 30 N/A Shear Pin Set 40
Weight N/A 0.20 lb