The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
This drop-out spacer design allows for ease of maintenance without disturbing the equipment mountings. It has a lightweight construction to reduce the load on equipment bearings.
The FSPCR Type coupling consists of two standard F Type flex hubs, two standard F Type sleeves, one FSPCR Type spacer and two accessory kits. This coupling is available in either exposed bolts or shrouded bolt design.
Note: BSE = Distance "Between Shaft Ends"
Items |
![]() 69790400177 FSPCR Type (F Type with a Spacer) |
![]() 69790400178 FSPCR Type (F Type with a Spacer) |
![]() 69790400179 FSPCR Type (F Type with a Spacer) |
![]() 69790400189 FSPCR Type (F Type with a Spacer) |
![]() 69790400190 FSPCR Type (F Type with a Spacer) |
|||||
Description | N/A FSPCR-2S-SPCR-BSE=5" | N/A FSPCR-2S-SPCR-BSE=6" | N/A FSPCR-2S-SPCR-BSE=7" | N/A FSPCR-2.5S-SPCR-BSE=5" | N/A FSPCR-2.5S-SPCR-BSE=7" | |||||
Size | N/A 2 | N/A 2 | N/A 2 | N/A 2 1/2 | N/A 2 1/2 | |||||
Hub Style | N/A Shrouded Bolt | |||||||||
Type | N/A Spacer | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Width | N/A 4.000 in | N/A 4.000 in | N/A 4.000 in | N/A 4.630 in | N/A 4.630 in | |||||
Style | N/A Gear Spacer | |||||||||
Length thru Bore | N/A 2.440 in61.98 mm | N/A 2.440 in61.98 mm | N/A 2.440 in61.98 mm | N/A 3.030 in76.96 mm | N/A 3.030 in76.96 mm | |||||
Overall Length | N/A 5" Between Shaft End Measurement | N/A 6" Between Shaft End Measurement | N/A 7" Between Shaft End Measurement | N/A 5" Between Shaft End Measurement | N/A 7" Between Shaft End Measurement | |||||
Color | N/A Metallic | |||||||||
Nominal Torque | N/A 31500 in·lb | N/A 31500 in·lb | N/A 31500 in·lb | N/A 56700 in·lb | N/A 56700 in·lb | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 2.874 in73 mm | N/A 2.874 in73 mm | N/A 2.874 in73 mm | N/A 3.346 in85 mm | N/A 3.346 in85 mm | |||||
Max. Speed (Unbalanced) | N/A 5000 rpm | N/A 5000 rpm | N/A 5000 rpm | N/A 4400 rpm | N/A 4400 rpm | |||||
Max. Speed (Balanced) | N/A 7500.00 rpm | N/A 7500.00 rpm | N/A 7500.00 rpm | N/A 6600.00 rpm | N/A 6600.00 rpm | |||||
Dimension AD | N/A 2.940 in74.68 mm | N/A 2.940 in74.68 mm | N/A 2.940 in74.68 mm | N/A 3.470 in88.14 mm | N/A 3.470 in88.14 mm | |||||
Dimension D1 | N/A 4.750 in120.65 mm | N/A 4.750 in120.65 mm | N/A 4.750 in120.65 mm | N/A 5.500 in139.70 mm | N/A 5.500 in139.70 mm | |||||
Dimension D2 | N/A 4.000 in101.60 mm | N/A 4.000 in101.60 mm | N/A 4.000 in101.60 mm | N/A 4.780 in121.41 mm | N/A 4.780 in121.41 mm | |||||
Dimension FD | N/A 4.000 in101.60 mm | N/A 4.000 in101.60 mm | N/A 4.000 in101.60 mm | N/A 4.630 in117.60 mm | N/A 4.630 in117.60 mm | |||||
Dimension G | N/A 0.060 in1.52 mm | N/A 0.060 in1.52 mm | N/A 0.060 in1.52 mm | N/A 0.09 in2.29 mm | N/A 0.09 in2.29 mm | |||||
Dimension S | N/A Determined by Shaft Separation | |||||||||
Distance between Shaft Ends (Dimension BSE) | N/A 5.000 in127.00 mm | N/A 6.000 in152.40 mm | N/A 7.000 in177.80 mm | N/A 5.000 in127.00 mm | N/A 7.000 in177.80 mm | |||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 13.00 lb | N/A 13.00 lb | N/A 12.00 lb | N/A 22.00 lb | N/A 18.20 lb | |||||
Complete Coupling Weight (Less Spacer) | N/A 34.00 lb | N/A 34.00 lb | N/A 34.00 lb | N/A 54.00 lb | N/A 54.00 lb | |||||
Cubic inches | N/A 80.00000 in³ | N/A 96.00000 in³ | N/A 112.00000 in³ | N/A 107.18450 in³ | N/A 150.05830 in³ | |||||
Max. Angular Misalignment | N/A 1.50º per Gear Mesh | |||||||||
|