The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Items |
![]() 69790403861 FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore |
![]() 69790403862 FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore |
![]() 69790403863 FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore |
![]() 69790403864 FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore |
![]() 69790403865 FA Type (Alloy Steel) Flex Hubs - Rough Stock Bore |
|||||
Description | N/A FA-1-HUB-RSB | N/A FA-1.5-HUB-RSB | N/A FA-2-HUB-RSB | N/A FA-2.5-HUB-RSB | N/A FA-3-HUB-RSB | |||||
Size | N/A 1 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Hub Style | N/A Exposed Bolt | |||||||||
Type | N/A Gear Coupling Hubs | |||||||||
Hub Material | N/A Alloy Steel | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||||||
Nominal Torque | N/A 11300 in·lb1280 N·m | N/A 22700 in·lb2560 N·m | N/A 39000 in·lb4410 N·m | N/A 69300 in·lb7930 N·m | N/A 118000 in·lb13300 N·m | |||||
Max. Speed (Unbalanced) | N/A 6000 rpm | N/A 5500 rpm | N/A 5000 rpm | N/A 4400 rpm | N/A 4000 rpm | |||||
Height | N/A 2.310 in | N/A 3.00 in | N/A 4.000 in | N/A 4.630 in | N/A 5.630 in | |||||
Width | N/A 2.310 in | N/A 3.000 in | N/A 4.000 in | N/A 4.630 in | N/A 5.630 in | |||||
Style | N/A Unbored | |||||||||
Length Through Bore (LTB) | N/A 1.690 in42.93 mm | N/A 1.940 in49.28 mm | N/A 2.440 in61.98 mm | N/A 3.030 in76.96 mm | N/A 3.590 in91.19 mm | |||||
Overal Coupling Length (OAL) | N/A 3.50 in88.90 mm | N/A 4.00 in101.60 mm | N/A 5.00 in127.00 mm | N/A 6.25 in158.75 mm | N/A 7.38 in187.45 mm | |||||
Color | N/A Metallic | |||||||||
Bore Type | N/A Rough Stock Bore | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.625 in42 mm | N/A 2.125 in56 mm | N/A 2.750 in73 mm | N/A 3.250 in88 mm | N/A 4.000 in107 mm | |||||
Max. Speed (Balanced) | N/A 9000.00 rpm | N/A 8250.00 rpm | N/A 7500.00 rpm | N/A 6600.00 rpm | N/A 6000.00 rpm | |||||
Dimension AD | N/A 4.190 in106.43 mm | N/A 4.750 in120.65 mm | N/A 6.000 in152.40 mm | N/A 7.130 in181.10 mm | N/A 8.130 in206.50 mm | |||||
Dimension D | N/A 3.060 in77.72 mm | N/A 3.970 in100.84 mm | N/A 4.860 in123.44 mm | N/A 5.840 in148.34 mm | N/A 6.840 in173.74 mm | |||||
Dimension HD | N/A 2.310 in58.67 mm | N/A 3.000 in76.20 mm | N/A 4.000 in101.60 mm | N/A 4.630 in117.60 mm | N/A 5.630 in143.00 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm | N/A 0.130 in3.30 mm | N/A 0.190 in4.83 mm | N/A 0.190 in4.83 mm | |||||
Parallel Misalignment | N/A 0.056 in | N/A 0.060 in | N/A 0.085 in | N/A 0.105 in | N/A 0.115 in | |||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 2.14 lb | N/A 4.06 lb | N/A 8.62 lb | N/A 14.22 lb | N/A 25.09 lb | |||||
Complete Coupling Weight | N/A 9.00 lb | N/A 19.00 lb | N/A 34.00 lb | N/A 54.00 lb | N/A 80.00 lb | |||||
Cubic inches | N/A 9.01801 in³ | N/A 17.46000 in³ | N/A 39.04000 in³ | N/A 64.95381 in³ | N/A 113.79187 in³ | |||||
Max. Angular Misalignment | N/A 1.50º per Gear Mesh | |||||||||
|