The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA flex hubs, two FA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Note: The FA Type seal is generally included when ordering the FA Type sleeve, and not ordered as a stand alone product.
Items |
![]() 69790405570 FA Type (Alloy Steel) Seals ONLY |
![]() 69790405571 FA Type (Alloy Steel) Seals ONLY |
![]() 69790405572 FA Type (Alloy Steel) Seals ONLY |
![]() 69790405573 FA Type (Alloy Steel) Seals ONLY |
![]() 69790405574 FA Type (Alloy Steel) Seals ONLY |
|||||
Description | N/A FA-1-SEAL | N/A FA-1.5-SEAL | N/A FA-2-SEAL | N/A FA-2.5-SEAL | N/A FA-3-SEAL | |||||
Height | N/A 6.000 in | N/A 6.000 in | N/A 6.000 in | N/A 6.000 in | N/A 9.000 in | |||||
Depth | N/A 1.00 in | |||||||||
Width | N/A 8.000 in | N/A 8.000 in | N/A 8.000 in | N/A 8.000 in | N/A 12.000 in | |||||
Size | N/A 1 | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | |||||
Type | N/A Seals | |||||||||
Hub Material | N/A Buna-N | |||||||||
Style | N/A Seal | |||||||||
Color | N/A Black | |||||||||
Normal Temperature Range | N/A -40 to 212 ºF | |||||||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A 0.02 lb | N/A 0.02 lb | N/A 0.03 lb | N/A 0.05 lb | N/A 0.06 lb | |||||
Cubic inches | N/A 48.00000 in³ | N/A 48.00000 in³ | N/A 48.00000 in³ | N/A 48.00000 in³ | N/A 108.00000 in³ | |||||
|