The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.
The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).
Items |
![]() 69790491091 FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Rough Stock Bore |
![]() 69790491092 FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Rough Stock Bore |
![]() 69790491093 FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Rough Stock Bore |
![]() 69790491094 FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Rough Stock Bore |
![]() 69790491095 FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Rough Stock Bore |
|||||
Description | N/A FLA-1.5-HUB-RSB | N/A FLA-2-HUB-RSB | N/A FLA-2.5-HUB-RSB | N/A FLA-3-HUB-RSB | N/A FLA-3.5-HUB-RSB | |||||
Size | N/A 1 1/2 | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 3 1/2 | |||||
Hub Style | N/A Exposed Bolt | |||||||||
Type | N/A Gear Coupling Hubs | |||||||||
Hub Material | N/A All Metal | |||||||||
Nominal Torque | N/A 15000.00 in·lb | N/A 35500.00 in·lb | N/A 69300 in·lb | N/A 118900.00 in·lb | N/A 188500.00 in·lb | |||||
Max. Speed (Unbalanced) | N/A 12000 rpm | N/A 9300.00 rpm | N/A 7900.00 rpm | N/A 6800.00 rpm | N/A 6000 rpm | |||||
Max. Speed (Balanced) | N/A 18000 rpm | N/A 13950.00 rpm | N/A 11850.00 rpm | N/A 10200.00 rpm | N/A 9000.00 rpm | |||||
Length thru Bore | N/A 1.94 in49.28 mm | N/A 2.440 in61.98 mm | N/A 3.030 in76.96 mm | N/A 3.590 in91.19 mm | N/A 4.190 in106.43 mm | |||||
Style | N/A Unbored | |||||||||
Overall Length | N/A 4.190 in106.43 mm | N/A 5.190 in131.83 mm | N/A 6.440 in163.58 mm | N/A 7.690 in195.33 mm | N/A 8.880 in225.55 mm | |||||
Color | N/A Metallic | |||||||||
Bore Type | N/A Rough Stock Bore | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 0.380 in9 mm | N/A 0.500 in12.00 mm | N/A 0.750 in19.00 mm | N/A 1.130 in28.00 mm | N/A 1.5 in38 mm | |||||
Dimension D | N/A 3.970 in100.84 mm | N/A 4.910 in124.71 mm | N/A 5.91 in150.11 mm | N/A 6.910 in175.51 mm | N/A 7.910 in200.91 mm | |||||
Dimension FD | N/A 6.00 in152.40 mm | N/A 7.00 in177.80 mm | N/A 8.38 in212.85 mm | N/A 9.44 in239.78 mm | N/A 11.00 in279.40 mm | |||||
Dimension HD | N/A 2.190 in55.63 mm | N/A 2.880 in73.15 mm | N/A 3.630 in92.20 mm | N/A 4.250 in107.95 mm | N/A 5.00 in127.00 mm | |||||
Dimension W | N/A 1.500 in38.10 mm | N/A 1.500 in38.10 mm | N/A 1.750 in44.45 mm | N/A 1.750 in44.45 mm | N/A 2.250 in57.15 mm | |||||
Center Line to Center Line of Teeth | N/A 3.250 in82.55 mm | N/A 4.000 in101.60 mm | N/A 5.000 in127.00 mm | N/A 6.000 in152.40 mm | N/A 7.000 in177.80 mm | |||||
Distance between Shaft Ends (Dimension BSE) | N/A 0.13 in3.30 mm | N/A 0.13 in3.30 mm | N/A 0.19 in4.83 mm | N/A 0.19 in4.83 mm | N/A 0.25 in6.35 mm | |||||
Parallel Misalignment | N/A 0.028 in | N/A 0.035 in | N/A 0.044 in | N/A 0.052 in | N/A 0.061 in | |||||
Coupling Type | N/A Gear | |||||||||
Complete Coupling Weight | N/A 17.60 lb | N/A 29.10 lb | N/A 50.90 lb | N/A 74.40 lb | N/A 120.00 lb | |||||
Weight | N/A 2.96 lb | N/A 7.00 lb | N/A 11.50 lb | N/A 19.67 lb | N/A 32.50 lb | |||||
Cubic inches | N/A 9.30443 in³ | N/A 20.23834 in³ | N/A 39.92601 in³ | N/A 64.84438 in³ | N/A 104.75000 in³ | |||||
Max. Angular Misalignment | N/A 1.50º per Gear Mesh | |||||||||
|