The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Items |
![]() 69790411516 FA Type (Alloy Steel) Flex Hubs with Keyway - Inch (Imperial) Bore |
![]() 69790411735 FA Type (Alloy Steel) Flex Hubs with Keyway - Inch (Imperial) Bore |
![]() 69790414566 FA Type (Alloy Steel) Flex Hubs with Keyway - Inch (Imperial) Bore |
|||
Description | N/A FA-3.5-HUB-3-5/8-7/8X7/16KW | N/A FA-5.5-HUB-7"-1-3/4X3/4KW | N/A FA-6-HUB-8"-2"X3/4KW | |||
Bore Size | N/A 3 5/8 in | N/A 7 in | N/A 8 in | |||
Hub Style | N/A Exposed Bolt | |||||
Type | N/A Gear Coupling Hubs | |||||
Size | N/A 3 1/2 | N/A 5 1/2 | N/A 6 | |||
Hub Material | N/A Alloy Steel | |||||
Set Screw Style Coupling Size (Dimension T) | N/A No Setscrew | |||||
Keyway Size (W x D) | N/A 7/8 x 7/16 in | N/A 1 3/4 x 3/4 in | N/A 2 x 3/4 in | |||
Nominal Torque | N/A 177000 in·lb20000 N·m | N/A 670700 in·lb75790 N·m | N/A 877100 in·lb99110 N·m | |||
Max. Speed (Unbalanced) | N/A 3500 rpm | N/A 2200 rpm | N/A 2100 rpm | |||
Max. Speed (Balanced) | N/A 5250 rpm | N/A 3300 rpm | N/A 3150 rpm | |||
Length Through Bore (LTB) | N/A 4.190 in106.43 mm | N/A 6.910 in175.51 mm | N/A 7.41 in188.21 mm | |||
Width | N/A 6.500 in | N/A 10.500 in | N/A 11.500 in | |||
Style | N/A Bored | |||||
Overall Length | N/A 8.63 in219.20 mm | N/A 14.13 in358.90 mm | N/A 15.130 in384.30 mm | |||
Color | N/A Metallic | |||||
Max. Bore (Dimensions ID1/ID2) | N/A 4.625 in124 mm | N/A 7.500 in202 mm | N/A 8.250 in225 mm | |||
Dimension AD | N/A 9.380 in238.25 mm | N/A 14.38 in365.252 mm | N/A 17.000 in431.80 mm | |||
Dimension D | N/A 7.910 in200.91 mm | N/A 12.72 in323.09 mm | N/A 14.000 in355.60 mm | |||
Dimension FD | N/A 11.00 in279.40 mm | N/A 16.75 in425.45 mm | N/A 18.00 in457.20 mm | |||
Dimension HD | N/A 6.5 in165.10 mm | N/A 10.50 in266.70 mm | N/A 11.50 in292.10 mm | |||
Distance between Shaft Ends (Dimension BSE) | N/A 0.250 in6.35 mm | N/A 0.310 in7.87 mm | N/A 0.310 in7.87 mm | |||
Parallel Misalignment | N/A 0.130 in | N/A 0.220 in | N/A 0.120 in | |||
Coupling Type | N/A Gear | |||||
Weight | N/A 40.00 lb | N/A 149.00 lb | N/A 118.09 lb | |||
Complete Coupling Weight | N/A 130.00 lb | N/A 520.00 lb | N/A 650.00 lb | |||
Cubic inches | N/A 177.02750 in³ | N/A 291.94750 in³ | N/A 979.97250 in³ | |||
Max. Angular Misalignment | N/A 1.50º per Gear Mesh | |||||
|