Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Save Time and Design with Confidence.
Register Today for Timken's Online Engineering Tools Webinar.
Register
Batch CAD Cart (0)
  • Cart is empty
FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Inch (Imperial) Bore

For use with FLA (Flex-Flex All-Metal Labyrinth Seal) and FLAFR (Flex-Rigid All-Metal Labyrinth Seal) couplings.

The FLA Type coupling consists of two special FLA Type flex hubs, two FLA sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FLAFR Type coupling consists of one special FLA flex hub, one FA rigid hub, one FLA flex sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FLAFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

Unit of Measure
Items
FLA Gear Coupling

FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Inch (Imperial) Bore

FLA Gear Coupling

FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Inch (Imperial) Bore

FLA Gear Coupling

FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Inch (Imperial) Bore

FLA Gear Coupling

FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Inch (Imperial) Bore

FLA Gear Coupling

FLA Type (Flex-Flex All-Metal Labyrinth Seal) Flex Hubs - Inch (Imperial) Bore
Description  N/A FLA-1.5-HUB-3/4-3/16X3/32KW N/A FLA-1.5-HUB-7/8-3/16X3/32KW N/A FLA-1.5-HUB-1"-1/4X1/8KW N/A FLA-1.5-HUB-1-1/8-1/4X1/8KW N/A FLA-1.5-HUB-1-1/4-1/4X1/8KW
Bore Size  N/A 3/4 in N/A 7/8 in N/A 1 in N/A 1 1/8 in N/A 1 1/4 in
Hub Style N/A Exposed Bolt
Type N/A Gear Coupling Hubs
Size N/A 1 1/2
Hub Material N/A All Metal
Keyway Size (W x D) N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in N/A 1/4 x 1/8 in
Nominal Torque N/A 15000.00 in·lb
Max. Speed (Unbalanced) N/A 12000 rpm
Max. Speed (Balanced) N/A 18000 rpm
Length thru Bore N/A 1.94 in49.28 mm
Max. Angular Misalignment N/A 1.50º per Gear Mesh
Style N/A Bored
Overall Length N/A 4.190 in106.43 mm
Color N/A Metallic
Max. Bore (Dimensions ID1/ID2) N/A 1.625 in41.28 mm
Dimension D N/A 3.970 in100.84 mm
Dimension FD N/A 6.00 in152.40 mm
Dimension HD N/A 2.190 in55.63 mm
Dimension W N/A 1.500 in38.10 mm
Center Line to Center Line of Teeth N/A 3.250 in82.55 mm
Distance between Shaft Ends (Dimension BSE) N/A 0.13 in3.30 mm
Parallel Misalignment N/A 0.028 in
Coupling Type N/A Gear
Weight N/A 2.71 lb N/A 2.62 lb N/A 2.51 lb N/A 2.40 lb N/A 2.21 lb
Complete Coupling Weight N/A 17.60 lb
Cubic inches N/A 9.30443 in³