The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
For use with FA (Alloy Steel) Flex-Flex couplings.
The FA Type coupling provides a higher nominal torque value than standard F Type couplings, and consists of two FA Type flex hubs, two FA Type sleeves (with seals) and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FA Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).
Items |
![]() 69790403970 FA Type (Alloy Steel) Flex Sleeves (with Seal) |
![]() 69790403971 FA Type (Alloy Steel) Flex Sleeves (with Seal) |
![]() 69790403972 FA Type (Alloy Steel) Flex Sleeves (with Seal) |
![]() 69790403973 FA Type (Alloy Steel) Flex Sleeves (with Seal) |
![]() 69790403974 FA Type (Alloy Steel) Flex Sleeves (with Seal) |
|||||
Description | N/A FA-1E-SLEEVE-W/SEAL | N/A FA-1S-SLEEVE-W/SEAL | N/A FA-1.5E-SLEEVE-W/SEAL | N/A FA-1.5S-SLEEVE-W/SEAL | N/A FA-2E-SLEEVE-W/SEAL | |||||
Size | N/A 1 in | N/A 1 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 2 in | |||||
Hub Style | N/A Exposed Bolt | N/A Shrouded Bolt | N/A Exposed Bolt | N/A Shrouded Bolt | N/A Exposed Bolt | |||||
Type | N/A Sleeves | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 1.654 in42 mm | N/A 1.654 in42 mm | N/A 2.205 in56 mm | N/A 2.205 in56 mm | N/A 2.874 in73 mm | |||||
Length thru Bore | N/A 1.690 in42.93 mm | N/A 1.690 in42.93 mm | N/A 1.940 in49.28 mm | N/A 1.940 in49.28 mm | N/A 2.440 in61.98 mm | |||||
Height | N/A 4.560 in | N/A 4.560 in | N/A 6.000 in | N/A 6.000 in | N/A 7.000 in | |||||
Depth | N/A 1.690 in | N/A 1.690 in | N/A 1.940 in | N/A 1.940 in | N/A 2.440 in | |||||
Width | N/A 4.560 in | N/A 4.560 in | N/A 6.000 in | N/A 6.000 in | N/A 7.00 in | |||||
Material | N/A Alloy Steel | |||||||||
Color | N/A Metallic | |||||||||
Style | N/A Alloy Steel Exposed Bolt Sleeve | N/A Alloy Steel Exposed Bolt Sleeve | N/A Alloy Steel Exposed Bolt Sleeve | N/A Alloy Steel Shrouded Bolt Sleeve | N/A Alloy Steel Exposed Bolt Sleeve | |||||
Application | N/A Driver and Driven | |||||||||
Distance between Shaft Ends (Dimension BSE) | N/A 0.13 in3.30 mm | |||||||||
Dimension AD | N/A 4.190 in106.43 mm | N/A 4.190 in106.43 mm | N/A 4.750 in120.65 mm | N/A 4.750 in120.65 mm | N/A 6.000 in152.40 mm | |||||
Dimension D | N/A 3.060 in77.72 mm | N/A 3.060 in77.72 mm | N/A 3.970 in100.84 mm | N/A 3.970 in100.84 mm | N/A 4.860 in123.44 mm | |||||
Dimension FD | N/A 4.56 in115.82 mm | N/A 4.56 in115.82 mm | N/A 6.00 in152.40 mm | N/A 6.00 in152.40 mm | N/A 7.00 in177.80 mm | |||||
Weight | N/A 2.48 lb | N/A 2.34 lb | N/A 4.97 lb | N/A 4.72 lb | N/A 6.75 lb | |||||
Complete Coupling Weight | N/A 9.00 lb | N/A 9.00 lb | N/A 19.00 lb | N/A 19.00 lb | N/A 34.00 lb | |||||
Max. Speed (Unbalanced) | N/A 6000 rpm | N/A 6000 rpm | N/A 5500 rpm | N/A 5500 rpm | N/A 5000 rpm | |||||
Max. Speed (Balanced) | N/A 9000.00 rpm | N/A 9000.00 rpm | N/A 8250.00 rpm | N/A 8250.00 rpm | N/A 7500.00 rpm | |||||
Nominal Torque | N/A 11300 in·lb | N/A 11300 in·lb | N/A 22700 in·lb | N/A 22700 in·lb | N/A 39000 in·lb | |||||
Max. Angular Misalignment (per Gear Mesh) | N/A 1.50 º | |||||||||
Parallel Misalignment | N/A 0.056 in | N/A 0.056 in | N/A 0.060 in | N/A 0.060 in | N/A 0.085 in | |||||
Cubic inches | N/A 35.14118 in³ | N/A 35.14118 in³ | N/A 69.84000 in³ | N/A 69.84000 in³ | N/A 119.56000 in³ | |||||
|