Batch CAD Cart (0)
  • Cart is empty
Designed for high horsepower and high energy applications, this multi-disc torque limiting coupling remains rigid until torsional spikes occur along the drivetrain. After absorbing shockload energy, the coupling can accept another spike. No pins or resets required!
Unit of Measure
Items
fmd36

PT Tech FMD36, 4-Disc Torque Limiting Coupling, High Energy

fmd36

PT Tech FMD536, 5-Disc Torque Limiting Coupling, High Energy

fmd36

PT Tech FMD636, 6-Disc Torque Limiting Coupling, High Energy
Max Torque N/A 19884 lb·ft
Total Inertia N/A 178 lb·ft²
Output Inertia N/A 12.37 lb·ft²
Weight N/A 456 lb
Outside Diameter N/A 20.13 in
Torque Limiter Length N/A 7.16 in
Output Hub Diameter N/A 6.75 in
Input Flange Thickness N/A 2.2 in
# of Torque Pins/Blocks N/A 6