Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
BB0304DP4B GGB DP4-B flanged bushes - metric |
BB0404DP4B GGB DP4-B flanged bushes - metric |
BB0505DP4B GGB DP4-B flanged bushes - metric |
BB0608DP4B GGB DP4-B flanged bushes - metric |
BB0806DP4B GGB DP4-B flanged bushes - metric |
|||||
| B | N/A 4 mm | N/A 4 mm | N/A 5 mm | N/A 8 mm | N/A 5.5 mm | |||||
| B max. | N/A 4.25 mm | N/A 4.25 mm | N/A 5.25 mm | N/A 8.25 mm | N/A 5.75 mm | |||||
| B min. | N/A 3.75 mm | N/A 3.75 mm | N/A 4.75 mm | N/A 7.75 mm | N/A 5.25 mm | |||||
| Clearance max. | N/A 0.054 mm | N/A 0.056 mm | N/A 0.077 mm | N/A 0.077 mm | N/A 0.083 mm | |||||
| Clearance min. | N/A 0 mm | N/A 0 mm | N/A 0 mm | N/A 0 mm | N/A 0.003 mm | |||||
| ci_max | N/A -0,400 mm | N/A -0,400 mm | N/A -0,500 mm | N/A -0,500 mm | N/A -0,500 mm | |||||
| ci_min | N/A -0,100 mm | |||||||||
| co | N/A 0.5 mm | N/A 0.5 mm | N/A 0.6 mm | N/A 0.6 mm | N/A 0.6 mm | |||||
| co_max | N/A 0.8 mm | N/A 0.8 mm | N/A 1 mm | N/A 1 mm | N/A 1 mm | |||||
| co_min | N/A 0.2 mm | |||||||||
| coa | N/A 20 mm | |||||||||
| coa_max | N/A 28 mm | |||||||||
| coa_min | N/A 12 mm | |||||||||
| Do | N/A 4.5 mm | N/A 5.5 mm | N/A 7 mm | N/A 8 mm | N/A 10 mm | |||||
| Dfl | N/A 7 mm | N/A 9 mm | N/A 10 mm | N/A 12 mm | N/A 15 mm | |||||
| dfl_max | N/A 7.5 mm | N/A 9.5 mm | N/A 10.5 mm | N/A 12.5 mm | N/A 15.5 mm | |||||
| dfl_min | N/A 6.5 mm | N/A 8.5 mm | N/A 9.5 mm | N/A 11.5 mm | N/A 14.5 mm | |||||
| Housing | N/A H6 | N/A H6 | N/A H7 | N/A H7 | N/A H7 | |||||
| dh_min | N/A 4.5 mm | N/A 5.5 mm | N/A 7 mm | N/A 8 mm | N/A 10 mm | |||||
| Di | N/A 3 mm | N/A 4 mm | N/A 5 mm | N/A 6 mm | N/A 8 mm | |||||
| Di,a max. in H7 | N/A 3.048 mm | N/A 4.048 mm | N/A 5.055 mm | N/A 6.055 mm | N/A 8.055 mm | |||||
| Di,a min. in H7 | N/A 3 mm | N/A 4 mm | N/A 4.99 mm | N/A 5.99 mm | N/A 7.99 mm | |||||
| Shaft | N/A h6 | N/A h6 | N/A f7 | N/A f7 | N/A f7 | |||||
| dj_min | N/A 2.994 mm | N/A 3.992 mm | N/A 4.978 mm | N/A 5.978 mm | N/A 7.972 mm | |||||
| Sfl | N/A 0.75 mm | N/A 0.75 mm | N/A 0.925 mm | N/A 0.925 mm | N/A 0.925 mm | |||||
| sfl_max | N/A 0.8 mm | N/A 0.8 mm | N/A 1.05 mm | N/A 1.05 mm | N/A 1.05 mm | |||||
| sfl_min | N/A 0.7 mm | N/A 0.7 mm | N/A 0.8 mm | N/A 0.8 mm | N/A 0.8 mm | |||||
|
|
||||||||||