Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
GGB DU-B flanged bushes - metric

GGB DU-B flanged bushes - metric

GGB DU-B flanged bushes - metric

GGB DU-B flanged bushes - metric

GGB DU-B flanged bushes - metric

GGB DU-B flanged bushes - metric

GGB DU-B flanged bushes - metric

GGB DU-B flanged bushes - metric

GGB DU-B flanged bushes - metric

GGB DU-B flanged bushes - metric
B N/A 4 mm N/A 4 mm N/A 5 mm N/A 4 mm N/A 8 mm
B max. N/A 4.25 mm N/A 4.25 mm N/A 5.25 mm N/A 4.25 mm N/A 8.25 mm
B min. N/A 3.75 mm N/A 3.75 mm N/A 4.75 mm N/A 3.75 mm N/A 7.75 mm
Clearance max. N/A 0.054 mm N/A 0.056 mm N/A 0.077 mm N/A 0.077 mm N/A 0.077 mm
Clearance min. N/A 0 mm
ci_max N/A -0,400 mm N/A -0,400 mm N/A -0,500 mm N/A -0,500 mm N/A -0,500 mm
ci_min N/A -0,100 mm
co N/A 0.5 mm N/A 0.5 mm N/A 0.6 mm N/A 0.6 mm N/A 0.6 mm
co_max N/A 0.8 mm N/A 0.8 mm N/A 1 mm N/A 1 mm N/A 1 mm
co_min N/A 0.2 mm
coa N/A 20 mm
coa_max N/A 28 mm
coa_min N/A 12 mm
Do N/A 4.5 mm N/A 5.5 mm N/A 7 mm N/A 8 mm N/A 8 mm
Dfl N/A 7 mm N/A 9 mm N/A 10 mm N/A 12 mm N/A 12 mm
dfl_max N/A 7.5 mm N/A 9.5 mm N/A 10.5 mm N/A 12.5 mm N/A 12.5 mm
dfl_min N/A 6.5 mm N/A 8.5 mm N/A 9.5 mm N/A 11.5 mm N/A 11.5 mm
Housing N/A H6 N/A H6 N/A H7 N/A H7 N/A H7
dh_min N/A 4.5 mm N/A 4.5 mm N/A 7 mm N/A 8 mm N/A 8 mm
Di N/A 3 mm N/A 4 mm N/A 5 mm N/A 6 mm N/A 6 mm
Di,a max. in H7 N/A 3.048 mm N/A 4.048 mm N/A 5.055 mm N/A 6.055 mm N/A 6.055 mm
Di,a min. in H7 N/A 3 mm N/A 4 mm N/A 4.99 mm N/A 5.99 mm N/A 5.99 mm
Shaft N/A h6 N/A h6 N/A f7 N/A f7 N/A f7
dj_min N/A 2.994 mm N/A 3.992 mm N/A 4.978 mm N/A 5.978 mm N/A 5.978 mm
Sfl N/A 0.75 mm N/A 0.75 mm N/A 0.925 mm N/A 0.925 mm N/A 0.925 mm
sfl_max N/A 0.8 mm N/A 0.8 mm N/A 1.05 mm N/A 1.05 mm N/A 1.05 mm
sfl_min N/A 0.7 mm N/A 0.7 mm N/A 0.8 mm N/A 0.8 mm N/A 0.8 mm