Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
GGB DU bushes - inch

GGB DU bushes - inch

GGB DU bushes - inch

GGB DU bushes - inch

GGB DU bushes - inch

GGB DU bushes - inch

GGB DU bushes - inch

GGB DU bushes - inch

GGB DU bushes - inch

GGB DU bushes - inch
alpha_max N/A 45 º
alpha_min N/A 30 º
B N/A 0.125 in N/A 0.188 in N/A 0.154 in N/A 0.25 in N/A 0.188 in
B max. N/A 0.135 in N/A 0.1975 in N/A 0.1663 in N/A 0.26 in N/A 0.1975 in
B min. N/A 0.115 in N/A 0.1775 in N/A 0.1427 in N/A 0.24 in N/A 0.1775 in
beta_max N/A 45 º
beta_min N/A 30 º
Clearance max. N/A 0.0032 in N/A 0.0032 in N/A 0.0034 in N/A 0.0034 in N/A 0.0035 in
Clearance min. N/A 0 in N/A 0 in N/A 0.0002 in N/A 0.0002 in N/A 0.0002 in
ci_max N/A 0.012 in
ci_min N/A 0.004 in
co N/A 0.016 in
co_max N/A 0.024 in
co_min N/A 0.008 in
DH max. N/A 0.1878 in N/A 0.1878 in N/A 0.2191 in N/A 0.2191 in N/A 0.2503 in
DH min. N/A 0.1873 in N/A 0.1873 in N/A 0.2186 in N/A 0.2186 in N/A 0.2497 in
Di,a max. N/A 0.1268 in N/A 0.1268 in N/A 0.1581 in N/A 0.1581 in N/A 0.1893 in
Di,a min. N/A 0.1243 in N/A 0.1243 in N/A 0.1556 in N/A 0.1556 in N/A 0.1867 in
Di N/A 1/8 in N/A 1/8 in N/A 5/32 in N/A 5/32 in N/A 3/16 in
Dj max. N/A 0.1243 in N/A 0.1243 in N/A 0.1554 in N/A 0.1554 in N/A 0.1865 in
Dj min. N/A 0.1236 in N/A 0.1236 in N/A 0.1547 in N/A 0.1547 in N/A 0.1858 in
Do N/A 3/16 in N/A 3/16 in N/A 7/32 in N/A 7/32 in N/A 1/4 in