Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
0203DU GGB DU bushes - metric |
0205DU GGB DU bushes - metric |
0303DU GGB DU bushes - metric |
0305DU GGB DU bushes - metric |
0306DU GGB DU bushes - metric |
|||||
| B | N/A 3 mm | N/A 5 mm | N/A 3 mm | N/A 5 mm | N/A 6 mm | |||||
| B max. | N/A 3.25 mm | N/A 5.25 mm | N/A 3.25 mm | N/A 5.25 mm | N/A 6.25 mm | |||||
| B min. | N/A 2.75 mm | N/A 4.75 mm | N/A 2.75 mm | N/A 4.75 mm | N/A 5.75 mm | |||||
| Clearance max. | N/A 0.054 mm | |||||||||
| Clearance min. | N/A 0 mm | |||||||||
| ci_max | N/A -0,400 mm | |||||||||
| ci_min | N/A -0,100 mm | |||||||||
| co | N/A 0.5 mm | |||||||||
| co_max | N/A 0.8 mm | |||||||||
| co_min | N/A 0.2 mm | |||||||||
| coa | N/A 20 mm | |||||||||
| coa_max | N/A 28 mm | |||||||||
| coa_min | N/A 12 mm | |||||||||
| Do | N/A 3.5 mm | N/A 3.5 mm | N/A 4.5 mm | N/A 4.5 mm | N/A 4.5 mm | |||||
| Housing | N/A H6 | |||||||||
| dh_min | N/A 3.5 mm | N/A 3.5 mm | N/A 4.5 mm | N/A 4.5 mm | N/A 4.5 mm | |||||
| Di | N/A 2 mm | N/A 2 mm | N/A 3 mm | N/A 3 mm | N/A 3 mm | |||||
| Di,a max. in H7 | N/A 2.048 mm | N/A 2.048 mm | N/A 3.048 mm | N/A 3.048 mm | N/A 3.048 mm | |||||
| Di,a min. in H7 | N/A 2 mm | N/A 2 mm | N/A 3 mm | N/A 3 mm | N/A 3 mm | |||||
| Shaft | N/A h6 | |||||||||
| dj_min | N/A 1.994 mm | N/A 1.994 mm | N/A 2.994 mm | N/A 2.994 mm | N/A 2.994 mm | |||||
| ep | N/A 0.75 mm | |||||||||
|
|
||||||||||