Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
GGB DU flanged bushes - inch

GGB DU flanged bushes - inch

GGB DU flanged bushes - inch

GGB DU flanged bushes - inch

GGB DU flanged bushes - inch

GGB DU flanged bushes - inch

GGB DU flanged bushes - inch

GGB DU flanged bushes - inch

GGB DU flanged bushes - inch

GGB DU flanged bushes - inch
B N/A 0.245 in N/A 0.37 in N/A 0.495 in N/A 0.745 in N/A 0.245 in
B max. N/A 0.26 in N/A 0.385 in N/A 0.51 in N/A 0.76 in N/A 0.26 in
B min. N/A 0.23 in N/A 0.355 in N/A 0.48 in N/A 0.73 in N/A 0.23 in
co N/A 0.031 in
co_max N/A 0.047 in
co_min N/A 0.015 in
coa N/A 20 in
coa_max N/A 28 in
coa_min N/A 12 in
Dfl N/A 0.6875 in N/A 0.6875 in N/A 0.6875 in N/A 0.6875 in N/A 0.8125 in
Dfl max. N/A 0.7075 in N/A 0.7075 in N/A 0.7075 in N/A 0.7075 in N/A 0.8325 in
Dfl min. N/A 0.6675 in N/A 0.6675 in N/A 0.6675 in N/A 0.6675 in N/A 0.7925 in
DH max. N/A 0.4691 in
DH min. N/A 0.4684 in N/A 0.4684 in N/A 0.4684 in N/A 0.4684 in N/A 0.5934 in
Di,a max. N/A 0.3779 in N/A 0.3779 in N/A 0.3779 in N/A 0.3779 in N/A 0.5029 in
Di,a min. N/A 0.3752 in N/A 0.3752 in N/A 0.3752 in N/A 0.3752 in N/A 0.5002 in
Di N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 3/8 in N/A 1/2 in
Dj max. N/A 0.375 in N/A 0.375 in N/A 0.375 in N/A 0.375 in N/A 0.5 in
Dj min. N/A 0.374 in N/A 0.374 in N/A 0.374 in N/A 0.374 in N/A 0.499 in
Do N/A 15/32 in N/A 15/32 in N/A 15/32 in N/A 15/32 in N/A 19/32 in
Sfl N/A 0.043 in
Sfl max. N/A 0.047 in
Sfl min. N/A 0.039 in