Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
BS40DU GGB DU flanged thrust washers - metric |
BS50DU GGB DU flanged thrust washers - metric |
BS60DU GGB DU flanged thrust washers - metric |
BS70DU GGB DU flanged thrust washers - metric |
BS80DU GGB DU flanged thrust washers - metric |
|||||
| Dfl | N/A 44 mm | N/A 55 mm | N/A 65 mm | N/A 75 mm | N/A 85 mm | |||||
| dfl_min | N/A 43.9 mm | N/A 54.88 mm | N/A 64.88 mm | N/A 74.88 mm | N/A 84.86 mm | |||||
| Di | N/A 40.45 mm | N/A 51.25 mm | N/A 61.25 mm | N/A 71.25 mm | N/A 81.25 mm | |||||
| di_max | N/A 40.7 mm | N/A 51.5 mm | N/A 61.5 mm | N/A 71.5 mm | N/A 81.5 mm | |||||
| di_min | N/A 40.2 mm | N/A 51 mm | N/A 61 mm | N/A 71 mm | N/A 81 mm | |||||
| Do | N/A 75 mm | N/A 85 mm | N/A 95 mm | N/A 110 mm | N/A 120 mm | |||||
| do_min | N/A 74.5 mm | N/A 84.5 mm | N/A 94.5 mm | N/A 109.5 mm | N/A 119.5 mm | |||||
| dP | N/A 64.75 mm | N/A 74.75 mm | N/A 84.75 mm | N/A 99.75 mm | N/A 109.75 mm | |||||
| dp_max | N/A 65 mm | N/A 75 mm | N/A 85 mm | N/A 100 mm | N/A 110 mm | |||||
| dp_min | N/A 64.5 mm | N/A 74.5 mm | N/A 84.5 mm | N/A 99.5 mm | N/A 109.5 mm | |||||
|
|
||||||||||