Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
DU06 GGB DU thust washers - inch |
DU07 GGB DU thust washers - inch |
DU08 GGB DU thust washers - inch |
DU09 GGB DU thust washers - inch |
DU10 GGB DU thust washers - inch |
|||||
| Do | N/A 0.875 in | N/A 1 in | N/A 1.125 in | N/A 1.187 in | N/A 1.25 in | |||||
| dD | N/A 0.072 in | N/A 0.072 in | N/A 0.104 in | N/A 0.104 in | N/A 0.104 in | |||||
| dd_max | N/A 0.077 in | N/A 0.077 in | N/A 0.109 in | N/A 0.109 in | N/A 0.109 in | |||||
| dd_min | N/A 0.067 in | N/A 0.067 in | N/A 0.099 in | N/A 0.099 in | N/A 0.099 in | |||||
| Di | N/A 0.5 in | N/A 0.562 in | N/A 0.625 in | N/A 0.687 in | N/A 0.75 in | |||||
| di_max | N/A 0.5 in | N/A 0.562 in | N/A 0.625 in | N/A 0.687 in | N/A 0.75 in | |||||
| di_min | N/A 0.51 in | N/A 0.572 in | N/A 0.635 in | N/A 0.697 in | N/A 0.76 in | |||||
| do_max | N/A 0.875 in | N/A 1 in | N/A 1.125 in | N/A 1.187 in | N/A 1.25 in | |||||
| do_min | N/A 0.865 in | N/A 0.99 in | N/A 1.115 in | N/A 1.177 in | N/A 1.24 in | |||||
| dP | N/A 0.687 in | N/A 0.781 in | N/A 0.875 in | N/A 0.937 in | N/A 1 in | |||||
| Ha max. | N/A 0.05 in | |||||||||
| Ha min. | N/A 0.04 in | |||||||||
| pcd_dp_max | N/A 0.692 in | N/A 0.786 in | N/A 0.88 in | N/A 0.942 in | N/A 1.005 in | |||||
| pcd_dp_min | N/A 0.682 in | N/A 0.776 in | N/A 0.87 in | N/A 0.932 in | N/A 0.995 in | |||||
| ST | N/A 0.063 in | |||||||||
| st_max | N/A 0.063 in | |||||||||
| st_min | N/A 0.061 in | |||||||||
|
|
||||||||||