Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
WC08DU GGB DU thust washers - metric |
WC10DU GGB DU thust washers - metric |
WC12DU GGB DU thust washers - metric |
WC14DU GGB DU thust washers - metric |
WC16DU GGB DU thust washers - metric |
|||||
| dD | N/A | N/A 1.75 mm | N/A 2.25 mm | N/A 2.25 mm | N/A 2.25 mm | |||||
| dd_max | N/A | N/A 1.875 mm | N/A 2.375 mm | N/A 2.375 mm | N/A 2.375 mm | |||||
| dd_min | N/A | N/A 1.625 mm | N/A 2.125 mm | N/A 2.125 mm | N/A 2.125 mm | |||||
| di_max | N/A 10.25 mm | N/A 12.25 mm | N/A 14.25 mm | N/A 16.25 mm | N/A 18.25 mm | |||||
| Di | N/A 10 mm | N/A 12 mm | N/A 14 mm | N/A 16 mm | N/A 18 mm | |||||
| Do | N/A 20 mm | N/A 24 mm | N/A 26 mm | N/A 30 mm | N/A 32 mm | |||||
| do_min | N/A 19.75 mm | N/A 23.75 mm | N/A 25.75 mm | N/A 29.75 mm | N/A 31.75 mm | |||||
| dP | N/A | N/A 18 mm | N/A 20 mm | N/A 22 mm | N/A 25 mm | |||||
| Ha max. | N/A 1.2 mm | |||||||||
| Ha min. | N/A 0.95 mm | |||||||||
| pcd_dp_max | N/A | N/A 18.12 mm | N/A 20.12 mm | N/A 22.12 mm | N/A 25.12 mm | |||||
| pcd_dp_min | N/A | N/A 17.88 mm | N/A 19.88 mm | N/A 21.88 mm | N/A 24.88 mm | |||||
| ST | N/A 1.5 mm | |||||||||
| st_min | N/A 1.45 mm | |||||||||
|
|
||||||||||