Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
PM1010DX10 GGB DX10 bushes - metric |
PM220120DX10 GGB DX10 bushes - metric |
PM22060DX10 GGB DX10 bushes - metric |
PM200120DX10 GGB DX10 bushes - metric |
PM12060DX10 GGB DX10 bushes - metric |
|||||
| B | N/A 10 mm | N/A 120 mm | N/A 60 mm | N/A 120 mm | N/A 60 mm | |||||
| B max. | N/A 10.25 mm | N/A 120.5 mm | N/A 60.5 mm | N/A 120.5 mm | N/A 60.5 mm | |||||
| B min. | N/A 9.75 mm | N/A 119.5 mm | N/A 59.5 mm | N/A 119.5 mm | N/A 59.5 mm | |||||
| Clearance max. | N/A 0.13 mm | N/A 0.358 mm | N/A 0.358 mm | N/A 0.358 mm | N/A 0.334 mm | |||||
| Clearance min. | N/A 0.04 mm | N/A 0.13 mm | N/A 0.13 mm | N/A 0.13 mm | N/A 0.13 mm | |||||
| ci_max | N/A -0,500 mm | N/A -0,700 mm | N/A -0,7 mm | N/A -0,700 mm | N/A -0,700 mm | |||||
| ci_min | N/A -0,100 mm | N/A -0,200 mm | N/A -0,2 mm | N/A -0,200 mm | N/A -0,200 mm | |||||
| co | N/A 0.6 mm | N/A 1.8 mm | N/A 1.8 mm | N/A 1.8 mm | N/A 1.8 mm | |||||
| co_max | N/A 1 mm | N/A 2.4 mm | N/A 2.4 mm | N/A 2.4 mm | N/A 2.4 mm | |||||
| co_min | N/A 0.2 mm | N/A 1.2 mm | N/A 1.2 mm | N/A 1.2 mm | N/A 1.2 mm | |||||
| coa | N/A 20 mm | |||||||||
| coa_max | N/A 28 mm | |||||||||
| coa_min | N/A 12 mm | |||||||||
| Do | N/A 12 mm | N/A 225 mm | N/A 225 mm | N/A 205 mm | N/A 125 mm | |||||
| Housing | N/A H7 | |||||||||
| dh_min | N/A 12 mm | N/A 225 mm | N/A 225 mm | N/A 205 mm | N/A 125 mm | |||||
| Di | N/A 10 mm | N/A 220 mm | N/A 220 mm | N/A 200 mm | N/A 120 mm | |||||
| Di,a max. in H7 | N/A 10.108 mm | N/A 220.286 mm | N/A 220286 mm | N/A 200.286 mm | N/A 120.28 mm | |||||
| Di,a min. in H7 | N/A 10.04 mm | N/A 220.13 mm | N/A 220.13 mm | N/A 200.13 mm | N/A 120.13 mm | |||||
| Shaft | N/A h8 | |||||||||
| dj_min | N/A 9.978 mm | N/A 219.928 mm | N/A 219928 mm | N/A 199.928 mm | N/A 119.946 mm | |||||
| Ø dL | N/A 3 mm | N/A | N/A | N/A | N/A 9.5 mm | |||||
| ep | N/A 1 mm | N/A 2.5 mm | N/A 2.5 mm | N/A 2.5 mm | N/A 2.5 mm | |||||
|
|
||||||||||