Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
0505EP GGB EP bushes |
0508EP GGB EP bushes |
0510EP GGB EP bushes |
0606EP GGB EP bushes |
0608EP GGB EP bushes |
|||||
| B Middle h13 Tolerance | N/A 4.91 mm | N/A 7.89 mm | N/A 9.89 mm | N/A 5.91 mm | N/A 7.89 mm | |||||
| B max. | N/A 5 mm | N/A 8 mm | N/A 10 mm | N/A 6 mm | N/A 8 mm | |||||
| B min. | N/A 4.82 mm | N/A 7.82 mm | N/A 9.82 mm | N/A 5.82 mm | N/A 7.82 mm | |||||
| Clearance max. | N/A 0.117 mm | |||||||||
| Clearance min. | N/A 0.03 mm | |||||||||
| co | N/A 0.5 mm | |||||||||
| co_max | N/A 0.5 mm | |||||||||
| co_min | N/A 0.5 mm | |||||||||
| coa | N/A 30 mm | |||||||||
| coa_max | N/A 30 mm | |||||||||
| coa_min | N/A 30 mm | |||||||||
| Do | N/A 7 mm | N/A 7 mm | N/A 7 mm | N/A 8 mm | N/A 8 mm | |||||
| dh_min | N/A 7 mm | N/A 7 mm | N/A 7 mm | N/A 8 mm | N/A 8 mm | |||||
| Housing | N/A H7 | |||||||||
| Di | N/A 5 mm | N/A 5 mm | N/A 5 mm | N/A 6 mm | N/A 6 mm | |||||
| Di,a max. in H7 | N/A 5.105 mm | N/A 5.105 mm | N/A 5.105 mm | N/A 6.105 mm | N/A 6.105 mm | |||||
| Di,a min. in H7 | N/A 5.03 mm | N/A 5.03 mm | N/A 5.03 mm | N/A 6.03 mm | N/A 6.03 mm | |||||
| Shaft | N/A h7 | |||||||||
| dj_min | N/A 4.988 mm | N/A 4.988 mm | N/A 4.988 mm | N/A 5.988 mm | N/A 5.988 mm | |||||
| ep | N/A 1 mm | |||||||||
| ri max. | N/A 0.1 mm | |||||||||
|
|
||||||||||