Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
GGB-GAR-MAX-bushes-Europe

GGB GAR-MAX bushes Europe

GGB-GAR-MAX-bushes-Europe

GGB GAR-MAX bushes Europe

GGB-GAR-MAX-bushes-Europe

GGB GAR-MAX bushes Europe

GGB-GAR-MAX-bushes-Europe

GGB GAR-MAX bushes Europe

GGB-GAR-MAX-bushes-Europe

GGB GAR-MAX bushes Europe
B N/A 15 mm N/A 20 mm N/A 15 mm N/A 20 mm N/A 25 mm
Clearance max. N/A 0.198 mm N/A 0.198 mm N/A 0.204 mm N/A 0.204 mm N/A 0.204 mm
Clearance min. N/A 0.02 mm
Do N/A 20 mm N/A 20 mm N/A 24 mm N/A 24 mm N/A 24 mm
Housing N/A H7
Di N/A 16 mm N/A 16 mm N/A 20 mm N/A 20 mm N/A 20 mm
⌀ Installation in an H7 Hsg. max. N/A 16.171 mm N/A 16.171 mm N/A 20.171 mm N/A 20.171 mm N/A 20.171 mm
⌀ Installation in an H7 Hsg. min. N/A 16.02 mm N/A 16.02 mm N/A 20.02 mm N/A 20.02 mm N/A 20.02 mm
Shaft N/A h8
ep N/A 2 mm