Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
MB0808DX GGB MBDX bushes - metric |
MB0810DX GGB MBDX bushes - metric |
MB0812DX GGB MBDX bushes - metric |
MB1010DX GGB MBDX bushes - metric |
MB1012DX GGB MBDX bushes - metric |
|||||
| B | N/A 8 mm | N/A 10 mm | N/A 12 mm | N/A 10 mm | N/A 12 mm | |||||
| B max. | N/A 8.25 mm | N/A 10.25 mm | N/A 12.25 mm | N/A 10.25 mm | N/A 12.25 mm | |||||
| B min. | N/A 7.75 mm | N/A 9.75 mm | N/A 11.75 mm | N/A 9.75 mm | N/A 11.75 mm | |||||
| Clearance max. | N/A 0.077 mm | N/A 0.077 mm | N/A 0.077 mm | N/A 0.08 mm | N/A 0.08 mm | |||||
| Clearance min. | N/A 0.04 mm | |||||||||
| ci_max | N/A -0,500 mm | |||||||||
| ci_min | N/A -0,100 mm | |||||||||
| co | N/A 0.6 mm | |||||||||
| co_max | N/A 1 mm | |||||||||
| co_min | N/A 0.2 mm | |||||||||
| coa | N/A 20 mm | |||||||||
| coa_max | N/A 28 mm | |||||||||
| coa_min | N/A 12 mm | |||||||||
| Do | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | |||||
| Housing | N/A H7 | |||||||||
| dh_min | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 12 mm | N/A 12 mm | |||||
| Di | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | |||||
| Di Ass. in and H7 Hsg. max. | N/A 8.015 mm | N/A 8.015 mm | N/A 8.015 mm | N/A 10.018 mm | N/A 10.018 mm | |||||
| Di Ass. in and H7 Hsg. min. | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | |||||
| Shaft | N/A d8 | |||||||||
| dj_min | N/A 7.938 mm | N/A 7.938 mm | N/A 7.938 mm | N/A 9.923 mm | N/A 9.923 mm | |||||
| Oil hole-Ø dL | N/A | N/A | N/A | N/A 3 mm | N/A 4 mm | |||||
| ep | N/A 1 mm | |||||||||
|
|
||||||||||