Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
1010MBZ GGB MBZ-B09 bushes - metric |
1215MBZ GGB MBZ-B09 bushes - metric |
1415MBZ GGB MBZ-B09 bushes - metric |
1420MBZ GGB MBZ-B09 bushes - metric |
1515MBZ GGB MBZ-B09 bushes - metric |
|||||
| B | N/A 10 mm | N/A 15 mm | N/A 15 mm | N/A 20 mm | N/A 15 mm | |||||
| B max. | N/A 10.25 mm | N/A 15.25 mm | N/A 15.25 mm | N/A 20.25 mm | N/A 15.25 mm | |||||
| B min. | N/A 9.75 mm | N/A 14.75 mm | N/A 14.75 mm | N/A 19.75 mm | N/A 14.75 mm | |||||
| Clearance max. | N/A 0.077 mm | N/A 0.093 mm | N/A 0.093 mm | N/A 0.093 mm | N/A 0.093 mm | |||||
| Clearance min. | N/A 0.026 mm | N/A 0.032 mm | N/A 0.032 mm | N/A 0.032 mm | N/A 0.032 mm | |||||
| ci_max | N/A -0,500 mm | |||||||||
| ci_min | N/A -0,100 mm | |||||||||
| co | N/A 0.6 mm | |||||||||
| co_max | N/A 1 mm | |||||||||
| co_min | N/A 0.2 mm | |||||||||
| coa | N/A 20 mm | |||||||||
| coa_max | N/A 28 mm | |||||||||
| coa_min | N/A 12 mm | |||||||||
| Do | N/A 12 mm | N/A 14 mm | N/A 16 mm | N/A 16 mm | N/A 17 mm | |||||
| Housing | N/A H7 | |||||||||
| dh_min | N/A 12 mm | N/A 14 mm | N/A 16 mm | N/A 16 mm | N/A 17 mm | |||||
| Di | N/A 10 mm | N/A 12 mm | N/A 14 mm | N/A 14 mm | N/A 15 mm | |||||
| Di,a max. in H7 | N/A 10.049 mm | N/A 12.059 mm | N/A 14.059 mm | N/A 14.059 mm | N/A 15.059 mm | |||||
| Di,a min. in H7 | N/A 10.013 mm | N/A 12.016 mm | N/A 14.016 mm | N/A 14.016 mm | N/A 15.016 mm | |||||
| Shaft | N/A f7 | |||||||||
| dj_min | N/A 9.972 mm | N/A 11.966 mm | N/A 13.966 mm | N/A 13.966 mm | N/A 14.966 mm | |||||
| ep | N/A 1 mm | |||||||||
|
|
||||||||||