Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
GGB-MLG-bushes---inch-1_8-wall-series

GGB MLG bushes - inch 1/8" wall series

GGB-MLG-bushes---inch-1_8-wall-series

GGB MLG bushes - inch 1/8" wall series

GGB-MLG-bushes---inch-1_8-wall-series

GGB MLG bushes - inch 1/8" wall series

GGB-MLG-bushes---inch-1_8-wall-series

GGB MLG bushes - inch 1/8" wall series

GGB-MLG-bushes---inch-1_8-wall-series

GGB MLG bushes - inch 1/8" wall series
Clearance max. N/A 0.0065 in
Clearance min. N/A 0.0005 in
Do N/A 0.75 in
Housing N/A 0.7505 in
dh_min N/A 0.75 in
Di x Do N/A 1/2 x 3/4 in
di_max N/A 0.507 in
di_min N/A 0.504 in
Di N/A 1/2 in
Shaft N/A 0.5 in
dj_min N/A 0.4995 in
do_max N/A 0.7535 in
do_min N/A 0.7515 in
Tol: B >=6 N/A ±0,030 in
Tol: B <3 N/A ±0,010 in
Tol: B >=3 to <6 N/A ±0,020 in