Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
PB1-10M GGB PB-Exalign Pedestal Bearing |
PB1-12M GGB PB-Exalign Pedestal Bearing |
PB1-15M GGB PB-Exalign Pedestal Bearing |
PB2-20M GGB PB-Exalign Pedestal Bearing |
PB2-25M GGB PB-Exalign Pedestal Bearing |
|||||
| ⌀ B | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 10 mm | N/A 10 mm | |||||
| C | N/A 76 mm | N/A 76 mm | N/A 76 mm | N/A 95 mm | N/A 95 mm | |||||
| D | N/A 10 mm | N/A 12.00 mm | N/A 15.00 mm | N/A 20 mm | N/A 25 mm | |||||
| ball bore H7 | N/A 12 mm | N/A 14 mm | N/A 17 mm | N/A 23 mm | N/A 28 mm | |||||
| E | N/A 15 mm | N/A 15 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | |||||
| G | N/A 33.3 mm | N/A 33.3 mm | N/A 33.3 mm | N/A 39.7 mm | N/A 39.7 mm | |||||
| H | N/A 28.6 mm | N/A 28.6 mm | N/A 28.6 mm | N/A 33.3 mm | N/A 33.3 mm | |||||
| L | N/A 102 mm | N/A 102 mm | N/A 102 mm | N/A 124 mm | N/A 124 mm | |||||
| N | N/A 13 mm | N/A 13 mm | N/A 13 mm | N/A 16 mm | N/A 16 mm | |||||
| R | N/A 56 mm | N/A 56 mm | N/A 56 mm | N/A 65 mm | N/A 65 mm | |||||
| S | N/A 41.2 mm | N/A 41.2 mm | N/A 41.2 mm | N/A 50.7 mm | N/A 50.7 mm | |||||
| T | N/A 10 mm | N/A 10 mm | N/A 10 mm | N/A 13 mm | N/A 13 mm | |||||
| ⌀ U | N/A 9.5 mm | N/A 9.5 mm | N/A 9.5 mm | N/A 11.1 mm | N/A 11.1 mm | |||||
| W | N/A 25 mm | N/A 25 mm | N/A 25 mm | N/A 32 mm | N/A 32 mm | |||||
|
|
||||||||||