Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
PM0812DS GGB PMDS bushes - metric |
PM1015DS GGB PMDS bushes - metric |
PM1020DS GGB PMDS bushes - metric |
PM1615DS GGB PMDS bushes - metric |
PM1815DS GGB PMDS bushes - metric |
|||||
| B | N/A 12 mm | N/A 15 mm | N/A 20 mm | N/A 15 mm | N/A 15 mm | |||||
| B max. | N/A 12.25 mm | N/A 15.25 mm | N/A 20.25 mm | N/A 15.25 mm | N/A 15.25 mm | |||||
| B min. | N/A 11.75 mm | N/A 14.75 mm | N/A 19.75 mm | N/A 14.75 mm | N/A 14.75 mm | |||||
| Clearance max. | N/A 0.083 mm | N/A 0.086 mm | N/A 0.086 mm | N/A 0.092 mm | N/A 0.095 mm | |||||
| Clearance min. | N/A 0.003 mm | N/A 0.003 mm | N/A 0.003 mm | N/A 0.006 mm | N/A 0.006 mm | |||||
| ci_max | N/A -0,500 mm | |||||||||
| ci_min | N/A -0,100 mm | |||||||||
| co | N/A 0.6 mm | |||||||||
| co_max | N/A 1 mm | |||||||||
| co_min | N/A 0.2 mm | |||||||||
| coa | N/A 20 mm | |||||||||
| coa_max | N/A 28 mm | |||||||||
| coa_min | N/A 12 mm | |||||||||
| Do | N/A 10 mm | N/A 12 mm | N/A 12 mm | N/A 18 mm | N/A 20 mm | |||||
| Housing | N/A H7 | |||||||||
| dh_min | N/A 10 mm | N/A 12 mm | N/A 12 mm | N/A 18 mm | N/A 20 mm | |||||
| Di | N/A 8 mm | N/A 10 mm | N/A 10 mm | N/A 16 mm | N/A 18 mm | |||||
| Di,a max. in H7 | N/A 8.055 mm | N/A 10.058 mm | N/A 10.058 mm | N/A 16.058 mm | N/A 18.061 mm | |||||
| Di,a min. in H7 | N/A 7.99 mm | N/A 9.99 mm | N/A 9.99 mm | N/A 15.99 mm | N/A 17.99 mm | |||||
| Shaft | N/A f7 | |||||||||
| dj_min | N/A 7.972 mm | N/A 9.972 mm | N/A 9.972 mm | N/A 15.966 mm | N/A 17.966 mm | |||||
| ep | N/A 1 mm | |||||||||
|
|
||||||||||