Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
GGB-PMHX-bushes---metric

GGB-PMHX-bushes---metric

GGB-PMHX-bushes---metric

GGB-PMHX-bushes---metric

GGB-PMHX-bushes---metric
B N/A 12 mm N/A 15 mm N/A 20 mm N/A 15 mm N/A 15 mm
B max. N/A 12.25 mm N/A 15.25 mm N/A 20.25 mm N/A 15.25 mm N/A 15.25 mm
B min. N/A 11.75 mm N/A 14.75 mm N/A 19.75 mm N/A 14.75 mm N/A 14.75 mm
Clearance max. N/A 0.127 mm N/A 0.13 mm N/A 0.13 mm N/A 0.135 mm N/A 0.135 mm
Clearance min. N/A 0.04 mm
ci_max N/A -0,500 mm
ci_min N/A -0,100 mm
co N/A 0.6 mm
co_max N/A 1 mm
co_min N/A 0.2 mm
coa N/A 20 mm
coa_max N/A 28 mm
coa_min N/A 12 mm
Do N/A 10 mm N/A 12 mm N/A 12 mm N/A 14 mm N/A 18 mm
Housing N/A H7
dh_min N/A 10 mm N/A 12 mm N/A 12 mm N/A 14 mm N/A 18 mm
Di N/A 8 mm N/A 10 mm N/A 10 mm N/A 12 mm N/A 16 mm
Di,a max. in H7 N/A 8.105 mm N/A 10.108 mm N/A 10.108 mm N/A 12.108 mm N/A 16.108 mm
Di,a min. in H7 N/A 8.04 mm N/A 10.04 mm N/A 10.04 mm N/A 12.04 mm N/A 16.04 mm
Shaft N/A h8
dj_min N/A 7.978 mm N/A 9.978 mm N/A 9.978 mm N/A 11.973 mm N/A 15.973 mm
Ø dL N/A N/A 4 mm N/A 4 mm N/A 4 mm N/A 4 mm
ep N/A 1 mm