Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
PM2025SY GGB SY bushes - metric |
PM2030SY GGB SY bushes - metric |
PM2215SY GGB SY bushes - metric |
PM2220SY GGB SY bushes - metric |
PM2225SY GGB SY bushes - metric |
|||||
| B | N/A 25 mm | N/A 30 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | |||||
| B max. | N/A 25 mm | N/A 30 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | |||||
| B min. | N/A 25 mm | N/A 30 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | |||||
| Clearance max. | N/A 0.194 mm | |||||||||
| Clearance min. | N/A 0.02 mm | |||||||||
| ci_max | N/A -0,100 mm | |||||||||
| ci_min | N/A -0,400 mm | |||||||||
| co | N/A 0.5 mm | |||||||||
| co_max | N/A 0.8 mm | |||||||||
| co_min | N/A 0.2 mm | |||||||||
| coa | N/A 20 mm | |||||||||
| coa_max | N/A 28 mm | |||||||||
| coa_min | N/A 12 mm | |||||||||
| Do | N/A 23 mm | N/A 23 mm | N/A 25 mm | N/A 25 mm | N/A 25 mm | |||||
| Housing | N/A H7 | |||||||||
| dh_min | N/A 23000 mm | N/A 23000 mm | N/A 25000 mm | N/A 25000 mm | N/A 25000 mm | |||||
| Di | N/A 20 mm | N/A 20 mm | N/A 22 mm | N/A 22 mm | N/A 22 mm | |||||
| Di,a max. in H7 | N/A 20.161 mm | N/A 20.161 mm | N/A 22.161 mm | N/A 22.161 mm | N/A 22.161 mm | |||||
| Di,a min. in H7 | N/A 20.02 mm | N/A 20.02 mm | N/A 22.02 mm | N/A 22.02 mm | N/A 22.02 mm | |||||
| Shaft | N/A h8 | |||||||||
| dj_min | N/A 19.967 mm | N/A 19.967 mm | N/A 21.967 mm | N/A 21.967 mm | N/A 21.967 mm | |||||
| dL | N/A 4 mm | N/A 4 mm | N/A 6 mm | N/A 6 mm | N/A 6 mm | |||||
| ep | N/A 1.5 mm | |||||||||
|
|
||||||||||