Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
WC30SY GGB SY thrust washers - metric |
WC35SY GGB SY thrust washers - metric |
WC40SY GGB SY thrust washers - metric |
WC45SY GGB SY thrust washers - metric |
WC50SY GGB SY thrust washers - metric |
|||||
| dD | N/A 4.25 mm | |||||||||
| dd_max | N/A 4.375 mm | |||||||||
| dd_min | N/A 4.125 mm | |||||||||
| di_max | N/A 32.25 mm | N/A 37.25 mm | N/A 42.25 mm | N/A 48.25 mm | N/A 52.25 mm | |||||
| Di | N/A 32 mm | N/A 38 mm | N/A 42 mm | N/A 48 mm | N/A 52 mm | |||||
| Do | N/A 54 mm | N/A 62 mm | N/A 66 mm | N/A 74 mm | N/A 78 mm | |||||
| do_min | N/A 53.75 mm | N/A 60.75 mm | N/A 65.75 mm | N/A 73.75 mm | N/A 77.75 mm | |||||
| dP | N/A 43 mm | N/A 50 mm | N/A 54 mm | N/A 61 mm | N/A 65 mm | |||||
| dp_max | N/A 43.12 mm | N/A 49.12 mm | N/A 54.12 mm | N/A 61.12 mm | N/A 65.12 mm | |||||
| dp_min | N/A 42.88 mm | N/A 48.88 mm | N/A 53.88 mm | N/A 60.88 mm | N/A 64.88 mm | |||||
| Ha max. | N/A 1.2 mm | N/A 1.2 mm | N/A 1.2 mm | N/A 1.7 mm | N/A 1.7 mm | |||||
| Ha min. | N/A 0.95 mm | N/A 0.95 mm | N/A 0.95 mm | N/A 1.45 mm | N/A 1.45 mm | |||||
| ST | N/A 1.45 mm | N/A 1.45 mm | N/A 1.45 mm | N/A 1.95 mm | N/A 1.95 mm | |||||
| st_min | N/A 1.41 mm | N/A 1.41 mm | N/A 1.41 mm | N/A 1.92 mm | N/A 1.92 mm | |||||
|
|
||||||||||