Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
1-10 GGB UNI - Bearing |
1-15 GGB UNI - Bearing |
1-20 GGB UNI - Bearing |
1-25 GGB UNI - Bearing |
2-30 GGB UNI - Bearing |
|||||
| ⌀-A | N/A 10 mm | N/A 15 mm | N/A 20 mm | N/A 25 mm | N/A 30 mm | |||||
| B | N/A 28 mm | N/A 28 mm | N/A 28 mm | N/A 28 mm | N/A 42 mm | |||||
| C | N/A 72 mm | N/A 72 mm | N/A 72 mm | N/A 72 mm | N/A 104 mm | |||||
| D | N/A 8.5 mm | N/A 8.5 mm | N/A 8.5 mm | N/A 8.5 mm | N/A 10.5 mm | |||||
| D1 | N/A 13.5 mm | N/A 13.5 mm | N/A 13.5 mm | N/A 13.5 mm | N/A 18 mm | |||||
| ball bore H7 | N/A 12 mm | N/A 17 mm | N/A 23 mm | N/A 28 mm | N/A 34 mm | |||||
| E | N/A 17 mm | N/A 17 mm | N/A 17 mm | N/A 17 mm | N/A 25 mm | |||||
| F | N/A 95 mm | N/A 95 mm | N/A 95 mm | N/A 95 mm | N/A 130 mm | |||||
| G | N/A 25 mm | N/A 25 mm | N/A 25 mm | N/A 25 mm | N/A 41 mm | |||||
| H | N/A 56 mm | N/A 56 mm | N/A 56 mm | N/A 56 mm | N/A 84 mm | |||||
| J | N/A 12 mm | N/A 12 mm | N/A 12 mm | N/A 12 mm | N/A 14 mm | |||||
| K | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 8 mm | N/A 14 mm | |||||
| L | N/A 3 mm | N/A 3 mm | N/A 3 mm | N/A 3 mm | N/A 5 mm | |||||
| M | N/A 46 mm | N/A 46 mm | N/A 46 mm | N/A 46 mm | N/A 72 mm | |||||
| N | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 20 mm | N/A 40 mm | |||||
| O | N/A 34 mm | N/A 34 mm | N/A 34 mm | N/A 34 mm | N/A 51 mm | |||||
| P | N/A 42 mm | N/A 42 mm | N/A 42 mm | N/A 42 mm | N/A 68 mm | |||||
| R | N/A 23 mm | N/A 23 mm | N/A 23 mm | N/A 23 mm | N/A 45 mm | |||||
| S | N/A 0,5 x 45° | N/A 0,5 x 45° | N/A 0,5 x 45° | N/A 0,5 x 45° | N/A 2 x 45° | |||||
| s1 | N/A 0.5 mm | N/A 0.5 mm | N/A 0.5 mm | N/A 0.5 mm | N/A 2 mm | |||||
| s2 | N/A 45 mm | |||||||||
| T | N/A 52 mm | N/A 52 mm | N/A 52 mm | N/A 52 mm | N/A 83 mm | |||||
| W | N/A 11 mm | N/A 11 mm | N/A 11 mm | N/A 11 mm | N/A 20 mm | |||||
|
|
||||||||||