Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
HXAM-3E-10 Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends |
HXAB-3E-10 Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends |
HXAM-3E-10K Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends |
HXAB-3E-10K Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends |
HXAM-3EF-10 Aurora Bearing HXAM-E-10 & HXAB-E-10 High Misalignment Series Male Rod Ends |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1900 in | |||||||||
| W - Ball Width | N/A .560 in | |||||||||
| H - Head Width | N/A .337 in | |||||||||
| A - Base to Center | N/A 1.562 in | |||||||||
| D - Head Diameter | N/A .781 in | |||||||||
| O - Ball Shoulder Diameter | N/A .301 in | |||||||||
| Ball Diameter | N/A .531 in | |||||||||
| C - Thread Length | N/A 1.000 in | |||||||||
| Thread Size | N/A 5/16-24 | |||||||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
| a - Misalignment Angle | N/A 16 º | |||||||||
|
Keyway |
N/A | N/A | N/A Keyway | N/A Keyway | N/A | |||||
| Ultimate Radial Static Load Capacity | N/A 5,482 lbs | N/A 5,482 lbs | N/A 5,482 lbs | N/A 5,482 lbs | N/A Consult Engineering Department | |||||
| Approximate Brg. Weight | N/A .080 lb | |||||||||
| Type of Lubrication | N/A None | N/A None | N/A None | N/A None | N/A Flush Fitting | |||||
|
|
||||||||||