Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
Unit of Measure
Items
HXAM-T & HXAB-T Image

Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating

HXAM-T & HXAB-T Image

Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating

HXAM-T & HXAB-T Image

Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating

HXAM-T & HXAB-T Image

Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating

HXAM-T & HXAB-T Image

Aurora Bearing HXAM-T & HXAB-T High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
W - Ball Width N/A .500 in N/A .500 in N/A .593 in N/A .593 in N/A .813 in
H - Head Width N/A .220 in N/A .220 in N/A .265 in N/A .265 in N/A .355 in
A - Base to Center N/A 1.562 in N/A 1.562 in N/A 1.938 in N/A 1.938 in N/A 2.125 in
D - Head Diameter N/A .806 in N/A .806 in N/A 1.025 in N/A 1.025 in N/A 1.150 in
Ball Diameter N/A .437 in N/A .437 in N/A .593 in N/A .593 in N/A .781 in
C - Thread Length N/A 1.000 in N/A 1.000 in N/A 1.187 in N/A 1.187 in N/A 1.281 in
Thread Size N/A 5/16-24 N/A 5/16-24 N/A 3/8-24 N/A 3/8-24 N/A 7/16-20
Thread Class N/A UNJF-3A N/A UNJF-3A-LH N/A UNJF-3A N/A UNJF-3A-LH N/A UNJF-3A
O - Ball Shoulder Diameter N/A .317 in N/A .317 in N/A .390 in N/A .390 in N/A .512 in
a - Misalignment Angle N/A 17 º N/A 17 º N/A 23 º N/A 23 º N/A 22 º
Ultimate Radial Static Load Capacity N/A 7,310 lbs N/A 7,310 lbs N/A 10,789 lbs N/A 10,789 lbs N/A 11,781 lbs
Approximate Brg. Weight N/A .06 lb N/A .06 lb N/A .12 lb N/A .12 lb N/A .16 lb