Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
  • Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
  • As applicable, keyslots will conform to NAS 559.
Unit of Measure
Items
HXAW-E-10

Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends

HXAW-E-10

Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends

HXAW-E-10

Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends

HXAW-E-10

Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends

HXAW-E-10

Aurora Bearing HXAW-E-10 & HXAG-E-10 Female Rod Ends
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Female
B - Ball Bore N/A .1900 in N/A .1900 in N/A .1900 in N/A .1900 in N/A .1900 in
W - Ball Width N/A .560 in
H - Head Width N/A .337 in N/A .337 in N/A .337 in N/A .337 in N/A .337 in
A - Base to Center N/A 1.625 in
D - Head Diameter N/A .781 in
O - Ball Shoulder Diameter N/A .301 in
Ball Diameter N/A .531 in N/A .531 in N/A .531 in N/A .531 in N/A .531 in
C - Thread Depth [inch] N/A .750 in N/A .750 in N/A .750 in N/A .750 in N/A .750 in
Thread Size N/A 5/16-24
Thread Class N/A UNJF-3B N/A UNJF-3B-LH N/A UNJF-3B N/A UNJF-3B-LH N/A UNJF-3B
E - Diameter N/A .500 in
K - Boss Diameter N/A .562 in
F - Boss Height N/A .250 in N/A .250 in N/A .250 in N/A .250 in N/A .250 in
G - Base to Inspection Hole Center N/A .375 in
J - Wrench Flat Width N/A .515 in
a - Misalignment Angle N/A 16 º
Radial Clearance in. N/A .002 Max.
Ultimate Radial Static Load Capacity N/A 5,482 lbs N/A 5,482 lbs N/A 5,482 lbs N/A 5,482 lbs N/A Consult Engineering
Approximate Brg. Weight N/A .080 lb
M - Keyway Width N/A N/A N/A .062 in N/A .062 in N/A
N - Keyway Height N/A N/A N/A .056 in N/A .056 in N/A
Keyway
N/A N/A N/A Keyway N/A Keyway N/A
Type of Lubrication N/A None N/A None N/A None N/A None N/A Flush Fitting