Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
Items |
![]() HXAW-3ET-10 Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating |
![]() HXAG-3ET-10 Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating |
![]() HXAW-3ET-11 Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating |
![]() HXAG-3ET-11 Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating |
![]() HXAW-4ET-10 Aurora Bearing HXAW-ET-10 & HXAG-ET-10 Female Rod Ends - PTFE Lined - Self-Lubricating |
|||||
Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
Thread Configuration | N/A Female | |||||||||
B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .1900 in | N/A .2500 in | |||||
W - Ball Width | N/A .560 in | N/A .560 in | N/A .500 in | N/A .500 in | N/A .593 in | |||||
H - Head Width | N/A .337 in | N/A .337 in | N/A .220 in | N/A .220 in | N/A .265 in | |||||
A - Base to Center | N/A 1.625 in | N/A 1.625 in | N/A 1.375 in | N/A 1.375 in | N/A 1.625 in | |||||
D - Head Diameter | N/A .781 in | N/A .781 in | N/A .750 in | N/A .750 in | N/A 1.000 in | |||||
O - Ball Shoulder Diameter | N/A .301 in | N/A .301 in | N/A .319 in | N/A .319 in | N/A .390 in | |||||
Ball Diameter | N/A .531 in | N/A .531 in | N/A .437 in | N/A .437 in | N/A .593 in | |||||
C - Thread Depth [inch] | N/A .750 in | N/A .750 in | N/A .750 in | N/A .750 in | N/A .937 in | |||||
Thread Size | N/A 5/16-24 | |||||||||
Thread Class | N/A UNJF-3B | N/A UNJF-3B-LH | N/A UNJF-3B | N/A UNJF-3B-LH | N/A UNJF-3B | |||||
E - Diameter | N/A .500 in | N/A .500 in | N/A .437 in | N/A .437 in | N/A .562 in | |||||
K - Boss Diameter | N/A .562 in | N/A .562 in | N/A .500 in | N/A .500 in | N/A .625 in | |||||
F - Boss Height | N/A .250 in | N/A .250 in | N/A .250 in | N/A .250 in | N/A .250 in | |||||
G - Base to Inspection Hole Center | N/A .375 in | |||||||||
J - Wrench Flat Width | N/A .515 in | N/A .515 in | N/A .452 in | N/A .452 in | N/A .577 in | |||||
a - Misalignment Angle | N/A 16 º | N/A 16 º | N/A 13 º | N/A 13 º | N/A 23 º | |||||
No Load Rotational Breakaway Torque | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A .5 to 6 in·lb | N/A 1 to 15 in·lb | |||||
Ultimate Radial Static Load Capacity | N/A 5,482 lbs | N/A 5,482 lbs | N/A 4,854 lbs | N/A 4,854 lbs | N/A 8,509 lbs | |||||
Approximate Brg. Weight | N/A .08 lb | N/A .080 lb | N/A .060 lb | N/A .060 lb | N/A .11 lb | |||||
Keyway |
N/A | |||||||||
|