Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
ALM-8 Aurora Bearing ALM & ALB Series Male Rod Ends (PTFE Liners Available) |
ALB-8 Aurora Bearing ALM & ALB Series Male Rod Ends (PTFE Liners Available) |
ALM-8T Aurora Bearing ALM & ALB Series Male Rod Ends (PTFE Liners Available) |
ALB-8T Aurora Bearing ALM & ALB Series Male Rod Ends (PTFE Liners Available) |
ALM-10 Aurora Bearing ALM & ALB Series Male Rod Ends (PTFE Liners Available) |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .5000 in | N/A .5000 in | N/A .5000 in | N/A .5000 in | N/A .6250 in | |||||
| W - Ball Width | N/A .625 in | N/A .625 in | N/A .625 in | N/A .625 in | N/A .750 in | |||||
| H - Head Width | N/A .500 in | N/A .500 in | N/A .500 in | N/A .500 in | N/A .562 in | |||||
| A - Base to Center | N/A 2.438 in | N/A 2.438 in | N/A 2.438 in | N/A 2.438 in | N/A 2.625 in | |||||
| D - Head Diameter | N/A 1.250 in | N/A 1.250 in | N/A 1.250 in | N/A 1.250 in | N/A 1.500 in | |||||
| Ball Diameter | N/A .875 in | N/A .875 in | N/A .875 in | N/A .875 in | N/A 1.125 in | |||||
| C - Thread Length | N/A 1.437 in | N/A 1.437 in | N/A 1.437 in | N/A 1.437 in | N/A 1.625 in | |||||
| Thread Size | N/A 1/2-20 | N/A 1/2-20 | N/A 1/2-20 | N/A 1/2-20 | N/A 5/8-18 | |||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 13 º | N/A 13 º | N/A 13 º | N/A 13 º | N/A 16 º | |||||
| Ultimate Radial Static Load Capacity | N/A 7,596 lbs | N/A 7,596 lbs | N/A 7,596 lbs | N/A 7,596 lbs | N/A 8,516 lbs | |||||
| Approximate Brg. Weight | N/A .14 lb | N/A .14 lb | N/A .14 lb | N/A .14 lb | N/A .24 lb | |||||
| Type of Lubrication | N/A None | N/A None | N/A PTFE liner | N/A PTFE liner | N/A None | |||||
|
|
||||||||||