Smarter Bearing Selection Is Here

The Timken ® Syber ® Bearing System Designer Tool now features Smart Selection, enabling users to find the right bearing faster by filtering options based on target life and key dimensions.

Learn More
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
  • Race - 17-4 PH Stainless steel  - heat treated.
  • PTFE liner - (AT3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
Unit of Measure
Items
PRM-T & PRB-T Image

Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating

PRM-T & PRB-T Image

Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating

PRM-T & PRB-T Image

Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating

PRM-T & PRB-T Image

Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating

PRM-T & PRB-T Image

Aurora Bearing PRM-T & PRB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .3125 in N/A .3125 in N/A .3750 in N/A .3750 in N/A .4375 in
W - Ball Width N/A .437 in N/A .437 in N/A .500 in N/A .500 in N/A .562 in
H - Head Width N/A .327 in N/A .327 in N/A .416 in N/A .416 in N/A .452 in
A - Base to Center N/A 1.875 in N/A 1.875 in N/A 1.938 in N/A 1.938 in N/A 2.125 in
D - Head Diameter N/A .900 in N/A .900 in N/A 1.025 in N/A 1.025 in N/A 1.150 in
Ball Diameter N/A .593 in N/A .593 in N/A .687 in N/A .687 in N/A .781 in
C - Thread Length N/A 1.187 in N/A 1.187 in N/A 1.187 in N/A 1.187 in N/A 1.281 in
Thread Size N/A 5/16-24 N/A 5/16-24 N/A 3/8-24 N/A 3/8-24 N/A 7/16-20
Thread Class N/A UNJF-3A N/A UNJF-3A-LH N/A UNJF-3A N/A UNJF-3A-LH N/A UNJF-3A
a - Misalignment Angle N/A 14 º N/A 14 º N/A 8 º N/A 8 º N/A 10 º
Ultimate Radial Static Load Capacity N/A 8,330 lbs N/A 8,330 lbs N/A 10,946 lbs N/A 10,946 lbs N/A 14,049 lbs
No Load Rotational Breakaway Torque N/A 1 to 15 in·lb
Approximate Brg. Weight N/A .09 lb N/A .09 lb N/A .14 lb N/A .14 lb N/A .18 lb