Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.

  • Body - 4340 steel - heat treated - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel  - heat treated.
  • PTFE liner - (AT3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
Unit of Measure
Items
PRXM-T & PRXB-T Image

Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating

PRXM-T & PRXB-T Image

Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating

PRXM-T & PRXB-T Image

Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating

PRXM-T & PRXB-T Image

Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating

PRXM-T & PRXB-T Image

Aurora Bearing PRXM-T & PRXB-T Series Male Rod Ends - PTFE Lined - Self-Lubricating
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .2500 in N/A .2500 in N/A .3125 in N/A .3125 in N/A .3750 in
W - Ball Width N/A .375 in N/A .375 in N/A .437 in N/A .437 in N/A .500 in
H - Head Width N/A .337 in N/A .337 in N/A .327 in N/A .327 in N/A .416 in
A - Base to Center N/A 1.562 in N/A 1.562 in N/A 1.875 in N/A 1.875 in N/A 1.938 in
D - Head Diameter N/A .806 in N/A .806 in N/A .900 in N/A .900 in N/A 1.025 in
Ball Diameter N/A .531 in N/A .531 in N/A .593 in N/A .593 in N/A .687 in
C - Thread Length N/A .968 in N/A .968 in N/A 1.187 in N/A 1.187 in N/A 1.187 in
Thread Size N/A 5/16-24 N/A 5/16-24 N/A 3/8-24 N/A 3/8-24 N/A 7/16-20
Thread Class N/A UNJF-3A N/A UNJF-3A-LH N/A UNJF-3A N/A UNJF-3A-LH N/A UNJF-3A
a - Misalignment Angle N/A 6 º N/A 6 º N/A 14 º N/A 14 º N/A 8 º
Ultimate Radial Static Load Capacity N/A 7,544 lbs N/A 7,544 lbs N/A 9,135 lbs N/A 9,135 lbs N/A 10,946 lbs
No Load Rotational Breakaway Torque N/A .5 to 6 in·lb N/A .5 to 6 in·lb N/A 1 to 15 in·lb N/A 1 to 15 in·lb N/A 1 to 15 in·lb
Approximate Brg. Weight [Lbs.] N/A .07 N/A 0.07 N/A .10 N/A 0.10 N/A .15