Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
Effective August 21st, 2023, the Naval Air Warfare Center Aircraft Division (NAWCAD) has disapproved Timken Aurora’s qualification status for SAE-AS81820 and SAE-AS81935 specifications. Timken Aurora is working diligently to get requalified.
| Items |
HXAM-3ET-10 Aurora Bearing HXAM-ET-10 & HXAB-ET-10 High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
HXAB-3ET-10 Aurora Bearing HXAM-ET-10 & HXAB-ET-10 High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
HXAM-3ET-10K Aurora Bearing HXAM-ET-10 & HXAB-ET-10 High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
HXAB-3ET-10K Aurora Bearing HXAM-ET-10 & HXAB-ET-10 High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
HXAM-3ET-11 Aurora Bearing HXAM-ET-10 & HXAB-ET-10 High Misalignment Series Male Rod Ends - PTFE Lined - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1900 in | |||||||||
| W - Ball Width | N/A .560 in | N/A .560 in | N/A .560 in | N/A .560 in | N/A .500 in | |||||
| H - Head Width | N/A .337 in | N/A .337 in | N/A .337 in | N/A .337 in | N/A .220 in | |||||
| A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.562 in | N/A 1.500 in | |||||
| D - Head Diameter | N/A .781 in | N/A .781 in | N/A .781 in | N/A .781 in | N/A .750 in | |||||
| O - Ball Shoulder Diameter | N/A .301 in | N/A .301 in | N/A .301 in | N/A .301 in | N/A .319 in | |||||
| Ball Diameter | N/A .531 in | N/A .531 in | N/A .531 in | N/A .531 in | N/A .437 in | |||||
| C - Thread Length | N/A 1.000 in | |||||||||
| Thread Size | N/A 5/16-24 | |||||||||
| Thread Class | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | N/A UNJF-3A-LH | N/A UNJF-3A | |||||
|
Keyway |
N/A | N/A | N/A Keyway | N/A Keyway | N/A | |||||
| G - Base to Center of Keyway Radius | N/A | N/A | N/A 1.020 in | N/A 1.020 in | N/A | |||||
| K - Keyway Width | N/A | N/A | N/A .062 in | N/A .062 in | N/A | |||||
| P - Keyway Depth | N/A | N/A | N/A .268 in | N/A .268 in | N/A | |||||
| a - Misalignment Angle | N/A 16 º | N/A 16 º | N/A 16 º | N/A 16 º | N/A 13 º | |||||
| No Load Rotational Breakaway Torque | N/A .5 to 6 in·lb | |||||||||
| Ultimate Radial Static Load Capacity | N/A 5,482 lbs | N/A 5,482 lbs | N/A 5,482 lbs | N/A 5,482 lbs | N/A 4,854 lbs | |||||
| Approximate Brg. Weight | N/A .080 lb | N/A .080 lb | N/A .080 lb | N/A .080 lb | N/A .060 lb | |||||
|
|
||||||||||