Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.
| Items |
XAM-3T Aurora Bearing XAM-T & XAB-T Series Male Rod Ends PTFE Lined - High Strength Alloy - Heavy Duty Shank - Self-Lubricating |
XAB-3T Aurora Bearing XAM-T & XAB-T Series Male Rod Ends PTFE Lined - High Strength Alloy - Heavy Duty Shank - Self-Lubricating |
XAM-4T Aurora Bearing XAM-T & XAB-T Series Male Rod Ends PTFE Lined - High Strength Alloy - Heavy Duty Shank - Self-Lubricating |
XAB-4T Aurora Bearing XAM-T & XAB-T Series Male Rod Ends PTFE Lined - High Strength Alloy - Heavy Duty Shank - Self-Lubricating |
XAM-5T Aurora Bearing XAM-T & XAB-T Series Male Rod Ends PTFE Lined - High Strength Alloy - Heavy Duty Shank - Self-Lubricating |
|||||
| Thread Type | N/A Right Hand | N/A Left Hand | N/A Right Hand | N/A Left Hand | N/A Right Hand | |||||
| Thread Configuration | N/A Male | |||||||||
| B - Ball Bore | N/A .1900 in | N/A .1900 in | N/A .2500 in | N/A .2500 in | N/A .3125 in | |||||
| W - Ball Width | N/A .312 in | N/A .312 in | N/A .375 in | N/A .375 in | N/A .437 in | |||||
| H - Head Width | N/A .250 in | N/A .250 in | N/A .281 in | N/A .281 in | N/A .344 in | |||||
| A - Base to Center | N/A 1.562 in | N/A 1.562 in | N/A 1.875 in | N/A 1.875 in | N/A 1.938 in | |||||
| D - Head Diameter | N/A .750 in | N/A .750 in | N/A .875 in | N/A .875 in | N/A 1.000 in | |||||
| Ball Diameter | N/A .437 in | N/A .437 in | N/A .500 in | N/A .500 in | N/A .625 in | |||||
| C - Thread Length | N/A 1.000 in | N/A 1.000 in | N/A 1.250 in | N/A 1.250 in | N/A 1.250 in | |||||
| Thread Size | N/A 1/4-28 | N/A 1/4-28 | N/A 5/16-24 | N/A 5/16/24 | N/A 3/8-24 | |||||
| Thread Class | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | N/A UNF-3A-LH | N/A UNF-3A | |||||
| a - Misalignment Angle Clevis Mounted | N/A 10 º | N/A 10 º | N/A 13 º | N/A 13 º | N/A 12 º | |||||
| Ultimate Radial Static Load Capacity | N/A 5,260 lbs | N/A 5,260 lbs | N/A 8,452 lbs | N/A 8,452 lbs | N/A 12,978 lbs | |||||
| Approximate Brg. Weight | N/A .04 lb | N/A .04 lb | N/A .07 lb | N/A .07 lb | N/A .11 lb | |||||
| Type of Lubrication | N/A PTFE liner | |||||||||
|
|
||||||||||