Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
Unit of Measure
Items
XM & XB Image

Aurora Bearing XM-T & XB-T Series Male Rod Ends PTFE Lined - Extra Strength - Heavy Duty Shank - Self-Lubricating

XM & XB Image

Aurora Bearing XM-T & XB-T Series Male Rod Ends PTFE Lined - Extra Strength - Heavy Duty Shank - Self-Lubricating

XM & XB Image

Aurora Bearing XM-T & XB-T Series Male Rod Ends PTFE Lined - Extra Strength - Heavy Duty Shank - Self-Lubricating

XM & XB Image

Aurora Bearing XM-T & XB-T Series Male Rod Ends PTFE Lined - Extra Strength - Heavy Duty Shank - Self-Lubricating

XM & XB Image

Aurora Bearing XM-T & XB-T Series Male Rod Ends PTFE Lined - Extra Strength - Heavy Duty Shank - Self-Lubricating
Thread Type N/A Right Hand N/A Left Hand N/A Right Hand N/A Left Hand N/A Right Hand
Thread Configuration N/A Male
B - Ball Bore N/A .1900 in N/A .1900 in N/A .2500 in N/A .2500 in N/A .3125 in
W - Ball Width N/A .312 in N/A .312 in N/A .375 in N/A .375 in N/A .437 in
H - Head Width N/A .250 in N/A .250 in N/A .281 in N/A .281 in N/A .344 in
A - Base to Center N/A 1.562 in N/A 1.562 in N/A 1.875 in N/A 1.875 in N/A 1.938 in
D - Head Diameter N/A .750 in N/A .750 in N/A .875 in N/A .875 in N/A 1.000 in
Ball Diameter N/A .437 in N/A .437 in N/A .500 in N/A .500 in N/A .625 in
C - Thread Length N/A 1.000 in N/A 1.000 in N/A 1.250 in N/A 1.250 in N/A 1.250 in
Thread Size N/A 1/4-28 N/A 1/4-28 N/A 5/16-24 N/A 5/16/24 N/A 3/8-24
Thread Class N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A N/A UNF-3A-LH N/A UNF-3A
a - Misalignment Angle Clevis Mounted N/A 10 º N/A 10 º N/A 13 º N/A 13 º N/A 12 º
Ultimate Radial Static Load Capacity N/A 2,158 lbs N/A 2,158 lbs N/A 3,467 lbs N/A 3,467 lbs N/A 5,323 lbs
Approximate Brg. Weight N/A .04 lb N/A .04 lb N/A .07 lb N/A .07 lb N/A .11 lb
Type of Lubrication N/A PTFE liner