Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

HD Type Universal Joints incorporate induction hardened yoke ears for longer life using the standard pin and block design. It is ideal for applications with angles up to 25° and speeds of up to 1,750 RPM. Boot retaining grooves are standard. HD Type are available in round, hex, splined, or keyway bore.

For optimal wear and extended life, lubrication and boots are required. (Boots are available for purchase separately.) HDD and HDDX drive line assemblies can also be provided to increase life of your drive line or drive shaft.

Unit of Measure
Items
D303 Stainless Steel Ujoint

HD Type with Keyway - Inch (Imperial) Bores

D303 Stainless Steel Ujoint

HD Type with Keyway - Inch (Imperial) Bores

D303 Stainless Steel Ujoint

HD Type with Keyway - Inch (Imperial) Bores
Description  N/A HD8B-UJ-5/8X5/8 N/A HD8B-UJ-5/8-11X3/4 N/A HD14B-UJ-1-3/4X1-3/4-KW NSS BE
Bore A & B N/A 5/8 x 5/8 in N/A 5/8-11 x 3/4 in N/A 1-3/4 in
Type N/A Universal Joints - HD Type
Size N/A HD8B N/A HD8B N/A HD14B
Material N/A Steel
Set Screw Size N/A 1/4-20 N/A 1/4-20 N/A No Setscrew
Keyway A & B (W x D) N/A 3/16 x 3/32 in N/A 3/16 x 3/32 in N/A 7/16 x 7/32 in
Weight N/A 0.90 lb N/A 0.94 lb N/A 11.35 lb
Style N/A Bored
Outside Diameter N/A 1.250 in N/A 1.250 in N/A 3.000 in
Overall Length N/A 3.75 in N/A 3.75 in N/A 9.060 in
Color N/A Metallic
Operating Temperature Range N/A -30 to 212 ºF
Static Breaking Torque N/A 5220.00 in·lb N/A 5220.00 in·lb N/A 65400.00 in·lb
Bore Depth (Dimension C) N/A 1.060 in N/A 1.060 in N/A 2.750 in
Bore Type N/A Finished Bore
Max. Bore (Dimensions ID1/ID2) N/A 0.750 in18.00 mm N/A 0.750 in18.00 mm N/A 1.810 in48.00 mm
Max. Speed N/A 1750.00 rpm
Static Breaking Torque N/A 5220.00 in-lb N/A 5220.00 in-lb N/A 65400.00 in-lb
Main Pin Height (Dimension E) N/A 1.880 in N/A 1.880 in N/A 4.53 in
Max. Angle Offset N/A 25.00 º
Cubic inches N/A 5.85938 in³ N/A 5.85938 in³ N/A 81.54000 in³