Discover the New “My Dashboard” Experience

Join Eric Stasiowski, manager – online marketing & ecommerce, to see how you can save key items like documents, bearings, and distributor locations directly to your account.

View Video
Analyze Bearing Performance in an Application with Timken ® Syber ® Bearing System Designer

A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.

Learn More
Simplified Gear Force Analysis

Alex Waye, Timken Application Engineer, shows you how to instantly compute tangential, radial, and axial forces for better design decisions.

View Video
Batch CAD Cart (0)
  • Cart is empty

The following is a list of the replacement rivet pints for D and HD 1 to 14 universal joints.

See attached Assembly Instructions for repair procedure.

Unit of Measure
Items
D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)

D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)

D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)

D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)

D303 Stainless Steel Ujoint

D/HD Type - Rivet Pins (Set of 25)
Description  N/A D/HD2-RIVET PINS-SET OF 25 N/A D/HD3-RIVET PINS-SET OF 25 N/A D/HD4-RIVET PINS-SET OF 25 N/A D/HD5-RIVET PINS-SET OF 25 N/A D/HD6-RIVET PINS-SET OF 25
Coupling Size N/A D / HD2 N/A D / HD3 N/A D / HD4 N/A D / HD5 N/A D / HD6
Material N/A Steel
Style N/A Rivet Pin Sets
Weight N/A 0.02 lb N/A 0.02 lb N/A 0.03 lb N/A 0.06 lb N/A 0.09 lb
# of Bolts N/A 25