Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
HercuFlex CX exploded sketch

Accessory Kits for Lovejoy Continuous Sleeve HercuFlex Gear Coupling Types

HercuFlex CX exploded sketch

Accessory Kits for Lovejoy Continuous Sleeve HercuFlex Gear Coupling Types

HercuFlex CX exploded sketch

Accessory Kits for Lovejoy Continuous Sleeve HercuFlex Gear Coupling Types

HercuFlex CX exploded sketch

Accessory Kits for Lovejoy Continuous Sleeve HercuFlex Gear Coupling Types

HercuFlex CX exploded sketch

Accessory Kits for Lovejoy Continuous Sleeve HercuFlex Gear Coupling Types
Description  N/A CX-1-ACCY-KIT N/A CX-1-CP-SOLIDXSOLID N/A CX-1-SLEEVE N/A CX-1.5-ACCY-KIT N/A CX-1.5-CP-SOLIDXSOLID
Width N/A
Height N/A
Depth N/A
Cubic inches N/A
Coupling Size N/A 1 in N/A 1.5 in N/A 2 in N/A 2.5 in N/A 3 in
Type N/A CX HercuFlex Gear Accessory Kit
Material N/A Steel
Dimension LS N/A
Overall Length N/A
Max. Bore (Dimensions ID1/ID2) N/A
Outside Diameter N/A
Dimension CBD N/A
Dimension DC N/A
Dimension HD N/A 2.49 in63.3 mm N/A 3.29 in83.5 mm N/A 4.21 in106.9 mm N/A 4.97 in126.4 mm N/A 5.88 in149.4 mm
Dimension HL N/A
Distance between Shaft Ends (Dimension G) N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.19 in4.8 mm N/A 0.19 in4.8 mm
Distance between Shaft Ends (Dimension G1) N/A 0.44 in11.2 mm N/A 0.37 in9.4 mm N/A 0.81 in20.6 mm N/A 0.97 in24.6 mm N/A 0.86 in21.8 mm
Dimension R N/A
Dimension SL N/A
Weight N/A
Complete Coupling Weight N/A
Max. Speed (Unbalanced) N/A 6000 rpm N/A 5500 rpm N/A 5000 rpm N/A 4400 rpm N/A 4000 rpm
Nominal Torque N/A 11,300 in·lb N/A 26,100 in·lb N/A 44,850 in·lb N/A 79,700 in·lb N/A 135,700 in·lb
Max. Angular Misalignment N/A
Parallel Misalignment N/A
Coupling Type N/A Gear