Batch CAD Cart (0)
  • Cart is empty
The HercuFlex coupling family includes the continuous sleeve gear coupling. Utilizing the same industry leading design expertise as seen in the FX style, Lovejoy has incorporated multiple innovations to yield previously unseen bore and torque capacity in the Continuous Sleeve gear coupling segment. • Unequaled bore and torque capacity • 1.5° of misalignment per gear mesh • Improved hardware corrosion resistance • Advanced seal design intensifying contamination resistance
Unit of Measure
Items
HercuFlex Continuous Sleeve Side View

HercuFlex CX Continuous Coupling Sleeves - Imperial

HercuFlex Continuous Sleeve Side View

HercuFlex CX Continuous Coupling Sleeves - Imperial

HercuFlex Continuous Sleeve Side View

HercuFlex CX Continuous Coupling Sleeves - Imperial

HercuFlex Continuous Sleeve Side View

HercuFlex CX Continuous Coupling Sleeves - Imperial

HercuFlex Continuous Sleeve Side View

HercuFlex CX Continuous Coupling Sleeves - Imperial
Description  N/A CX-5-ACCY-KIT N/A CX-5-CP-RSBXRSB N/A CX-5-SLEEVE N/A CX-5.5-ACCY-KIT N/A CX-5.5-CP-RSBXRSB
Size  N/A 1 in N/A 1.5 in N/A 2 in N/A 2.5 in N/A 3 in
Type N/A HercuFlex Gear Continuous Sleeve
Dimension LS N/A
Outside Diameter N/A 3.26 in82.8 mm N/A 4.11 in104.3 mm N/A 5.1 in129.6 mm N/A 6.17 in156.6 mm N/A 7.17 in182 mm
Overall Length N/A 3.63 in92.2 mm N/A 4.01 in101.9 mm N/A 5.01 in127.3 mm N/A 6.25 in158.8 mm N/A 7.37 in187.2 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.875 in48 mm N/A 2.438 in62 mm N/A 3.063 in78 mm N/A 3.625 in92 mm N/A 4.25 in108 mm
Hub Material N/A Steel
Style N/A Sleeve
Dimension CBD N/A
Dimension DC N/A
Dimension G N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.13 in3.3 mm N/A 0.19 in4.8 mm N/A 0.19 in4.8 mm
Dimension G1 N/A 0.44 in11.2 mm N/A 0.37 in9.4 mm N/A 0.81 in20.6 mm N/A 0.97 in24.6 mm N/A 0.86 in21.8 mm
Dimension HD N/A 2.49 in63.3 mm N/A 3.29 in83.5 mm N/A 4.21 in106.9 mm N/A 4.97 in126.4 mm N/A 5.88 in149.4 mm
Dimension HL N/A
Dimension R N/A
Dimension SL N/A
Weight N/A
Complete Coupling Weight N/A
Max. Speed (Unbalanced) N/A 6000 rpm N/A 5500 rpm N/A 5000 rpm N/A 4400 rpm N/A 4000 rpm
Nominal Torque N/A 1,277 in·lb N/A 2,949 in·lb N/A 5,067 in·lb N/A 9,005 in·lb N/A 15,332 in·lb
Max. Angular Misalignment (per Mesh) N/A
Parallel Misalignment N/A
Cubic inches N/A