Batch CAD Cart (0)
  • Cart is empty
HercuFlex® offers increased nominal torque, larger maximum bore size and longer service life over traditional gear couplings. Despite the advanced nature of these improvements, the HercuFlex Gear Coupling still utilizes the standard AGMA flange interface to ensure field interchangeability. In addition to unequaled bore and torque capacity while maintaining compliance with standard AGMA flange interfaces, key features include 1.5° of misalignment per gear mesh, stronger alloy steel hubs and sleeves (on the FX, CX, and FXL), improved fastener corrosion resistance, and advanced seal design for increased contamination resistance. Furthermore, the hubs and seals used for both the flange and continuous sleeves HercuFlex gear coupling designs are common and interchangeable parts.
Unit of Measure
Items
FXCX HercuFlex Universal Hub Dim Drawing

HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore

FXCX HercuFlex Universal Hub Dim Drawing

HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore

FXCX HercuFlex Universal Hub Dim Drawing

HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore

FXCX HercuFlex Universal Hub Dim Drawing

HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore

FXCX HercuFlex Universal Hub Dim Drawing

HercuFlex FCXMM Universal Mill Motor Hubs with Keyway - Inch (Imperial) Bore
Description  N/A FCXMM-1.5-HUB-SOLID N/A FCXMM-2-HUB-SOLID N/A FCXMM-2.5-HUB-RSB N/A FCXMM-3-HUB-RSB N/A FCXMM-3.5-HUB-RSB
Bore Size  N/A 0 in N/A 0 in N/A N/A N/A
Type N/A HercuFlex Gear Coupling Hub
Size N/A 1.5 N/A 2 N/A 2.5 N/A 3 N/A 3.5
Hub Material N/A AISI 1045
Set Screw Style Coupling Size (Dimension T) N/A
Keyway Size (W x D) N/A
Nominal Torque N/A 26,100 in·lb N/A 44,850 in·lb N/A 79,700 in·lb N/A 135,700 in·lb N/A 203,550 in·lb
Max Speed (Unbalanced) N/A 5500 rpm N/A 5000 rpm N/A 4400 rpm N/A 4000 rpm N/A 3500 rpm
Length thru Bore N/A 4.5 in N/A 5.5 in N/A 6.500 in N/A 7 in N/A 7.5 in
Style N/A
Color N/A Metallic
Depth N/A
Max. Bore (Dimensions ID1/ID2) N/A
Dimension HD N/A 3.29 in N/A 4.21 in N/A 4.97 in N/A 5.88 in N/A 6.87 in
Coupling Type N/A Gear
Weight N/A
Cubic inches N/A