Items |
697904335484 HercuFlex Standard Hubs with Keyway - Metric Bore |
697904336788 HercuFlex Standard Hubs with Keyway - Metric Bore |
697904338218 HercuFlex Standard Hubs with Keyway - Metric Bore |
697904339666 HercuFlex Standard Hubs with Keyway - Metric Bore |
697904341232 HercuFlex Standard Hubs with Keyway - Metric Bore |
|||||
Description | N/A FCX-3-HUB-100MMP7-28X6.4MMKW | N/A FCX-3.5-HUB-100MMP7-28X6.4MMKW | N/A FCX-4-HUB-110MMP7-28X6.4MMKW | N/A FCX-4.5-HUB-115MMP7-32X7.4MMKW | N/A FCX-5-HUB-120MMP7-32X7.4MMKW | |||||
Bore Size | N/A | N/A 100 mm | N/A | N/A | N/A | |||||
Size | N/A 3 | N/A 3.5 | N/A 4 | N/A 4.5 | N/A 5 | |||||
Type | N/A HercuFlex Gear Coupling Hub | |||||||||
Hub Material | N/A AISI 1045 | |||||||||
Set Screw Style Coupling Size (Dimension T) | N/A | |||||||||
Keyway Size (W x D) | N/A 28X6.4MM mm | N/A 28X6.4MM mm | N/A 28X6.4MM mm | N/A 32X7.4MM mm | N/A 32X7.4MM mm | |||||
Nominal Torque | N/A | |||||||||
Max Speed (Unbalanced) | N/A 4000 rpm | N/A 3500 rpm | N/A 3000 rpm | N/A 2700 rpm | N/A 2500 rpm | |||||
Length thru Bore | N/A 3.59 in | N/A 4.19 in | N/A 4.75 in | N/A 5.31 in | N/A 6.03 in | |||||
Style | N/A Bored | |||||||||
Depth | N/A 3.59 in91.2 mm | N/A 4.19 in106.4 mm | N/A 4.75 in120.7 mm | N/A 5.31 in134.9 mm | N/A 6.03 in153.2 mm | |||||
Color | N/A Metallic | |||||||||
Max. Bore (Dimensions ID1/ID2) | N/A 4.25 in108 mm | N/A 5 in127 mm | N/A 5.875 in149 mm | N/A 6.75 in171 mm | N/A 7.75 in197 mm | |||||
Dimension HD | N/A 5.88 in149.4 mm | N/A 6.87 in174.5 mm | N/A 8.1 in205.7 mm | N/A 9.09 in230.9 mm | N/A 10.24 in260 mm | |||||
Dimension L1 | N/A | |||||||||
Dimension L2 | N/A | |||||||||
Dimension L3 | N/A | |||||||||
Dimension TW | N/A | |||||||||
Coupling Type | N/A Gear | |||||||||
Weight | N/A | |||||||||
Cubic inches | N/A | |||||||||
Bore Size | N/A 100MM mm | N/A 100 mm | N/A 110MM mm | N/A 115MM mm | N/A 120MM mm | |||||
|